SCES205N April 1999 – September 2020 SN74LVC2G126
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –40°C to +85°C | –40°C to +125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | MAX | MIN | MAX | ||||||
VOH | IOH = –100 µA | 1.65 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | VCC – 0.1 | V | ||||||
IOH = –4 mA | 1.65 V | 1.2 | 1.2 | 1.2 | ||||||||
IOH = –8 mA | 2.3 V | 1.9 | 1.9 | 1.9 | ||||||||
IOH = –16 mA | 3 V | 2.4 | 2.4 | 2.4 | ||||||||
IOH = –24 mA | 2.3 | 2.3 | 2.3 | |||||||||
IOH = –32 mA | 4.5 V | 3.8 | 3.8 | 3.8 | ||||||||
VOL | IOL = 100 µA | 1.65 V to 5.5 V | 0.1 | 0.1 | 0.1 | V | ||||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | 0.45 | ||||||||
IOL = 8 mA | 2.3 V | 0.3 | 0.3 | 0.3 | ||||||||
IOL = 16 mA | 3 V | 0.4 | 0.4 | 0.4 | ||||||||
IOL = 24 mA | 0.55 | 0.55 | 0.55 | |||||||||
IOL = 32 mA | 4.5 V | 0.55 | 0.55 | 0.75 | ||||||||
II | A or OE inputs | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | ±5 | ±5 | µA | |||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±10 | ±10 | µA | ||||||
IOZ | VO = 0 to 5.5 V | 3.6 V | 10 | 10 | 10 | µA | ||||||
ICC | VI = 5.5 V or GND | IO = 0 | 1.65 V to 5.5 V | 10 | 10 | 10 | µA | |||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND | 3 V to 5.5 V | 500 | 500 | 500 | µA | ||||||
CI | Data inputs | VI = VCC or GND | 3.3 V | 3.5 | pF | |||||||
Control inputs | 4 | |||||||||||
Co | VO = VCC or GND | 3.3 V | 6.5 | pF |