SCES381N January   2002  – January 2015 SN74LVC2G17 , SN74LVC2G17

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Simplified Schematic
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Thermal Information
    4. 6.4 Switching Characteristics, -40°C to 125°C
    5. 6.5 Typical Characteristics
  7. 7 Parameter Measurement Information
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
    2. 9.2 Typical Power Button Circuit
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Electrostatic Discharge Caution
    2. 12.2 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Schmitt-Trigger inputs provide hysteresis
  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 5.4 ns at 3.3 V
  • Low Power Consumption, 10-μA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live Insertion, Partial-Power-Down Mode Operation and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 1000-V Charged-Device Model

2 Applications

  • AV Receivers
  • Audio Docks: Portable
  • Blu-ray Players and Home Theater
  • MP3 Players/Recorders
  • Personal Digital Assistants (PDAs)
  • Power: Telecom/Server AC/DC Supply: Single Controller: Analog and Digital
  • Solid State Drives (SSDs): Client and Enterprise
  • TVs: LCD/Digital and High-Definition (HDTVs)
  • Tablets: Enterprise
  • Video Analytics: Server
  • Wireless Headsets, Keyboards, and Mice

Description

This dual Schmitt-Trigger buffer is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC2G17 device contains two buffers and performs the Boolean function Y = A. The device functions as two independent buffers, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Device Information(1)

PART NUMBER PACKAGE (PIN) BODY SIZE
SN74LVC2G17 SOT-23 (6) 2.90 mm × 1.60 mm
SC70 (6) 2.00 mm × 1.25 mm
SON (6) 1.45 mm × 1.00 mm
SON (6) 1.00 mm × 1.00 mm
DSBGA (6) 1.41 mm × 0.91 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

3 Simplified Schematic

LD_CES381.gif