SCES324Q July 2001 – January 2019 SN74LVC2G53
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
VCC | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| tpd(1) | COM or Y | Y or COM | VCC = 1.8 V ± 0.15 V | 2 | ns | |
| VCC = 2.5 V ± 0.2 V | 1.2 | |||||
| VCC = 3.3 V ± 0.3 V | 0.8 | |||||
| VCC = 5 V ± 0.5 V | 0.6 | |||||
| ten(2) | INH | COM or Y | VCC = 1.8 V ± 0.15 V | 3.3 | 9 | ns |
| VCC = 2.5 V ± 0.2 V | 2.5 | 6.1 | ||||
| VCC = 3.3 V ± 0.3 V | 2.2 | 5.4 | ||||
| VCC = 5 V ± 0.5 V | 1.8 | 4.5 | ||||
| tdis(3) | INH | COM or Y | VCC = 1.8 V ± 0.15 V | 3.2 | 10.9 | ns |
| VCC = 2.5 V ± 0.2 V | 2.3 | 8.3 | ||||
| VCC = 3.3 V ± 0.3 V | 2.3 | 8.1 | ||||
| VCC = 5 V ± 0.5 V | 1.6 | 8 | ||||
| ten(2) | A | COM or Y | VCC = 1.8 V ± 0.15 V | 2.9 | 10.3 | ns |
| VCC = 2.5 V ± 0.2 V | 2.1 | 7.2 | ||||
| VCC = 3.3 V ± 0.3 V | 1.9 | 5.8 | ||||
| VCC = 5 V ± 0.5 V | 1.3 | 5.4 | ||||
| tdis(3) | A | COM or Y | VCC = 1.8 V ± 0.15 V | 2.1 | 2.1 | ns |
| VCC = 2.5 V ± 0.2 V | 1.4 | 7.9 | ||||
| VCC = 3.3 V ± 0.3 V | 1.1 | 7.2 | ||||
| VCC = 5 V ± 0.5 V | 1 | 5 |