SCES325N July   2001  – August 2018 SN74LVC2G66

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Logic Diagram, Each Switch (Positive Logic)
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
    6. 6.6 Switching Characteristics
    7. 6.7 Analog Switch Characteristics
    8. 6.8 Operating Characteristics
    9. 6.9 Typical Characteristics
  7. Parameter Measurement Information
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
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DCU|8
  • YZP|8
  • DCT|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Recommended Operating Conditions

See (1).
MIN MAX UNIT
VCC Supply voltage 1.65 5.5 V
VI/O I/O port voltage 0 VCC V
VIH High-level input voltage, control input VCC = 1.65 V to 1.95 V VCC × 0.65 V
VCC = 2.3 V to 2.7 V VCC × 0.7
VCC = 3 V to 3.6 V VCC × 0.7
VCC = 4.5 V to 5.5 V VCC × 0.7
VIL Low-level input voltage, control input VCC = 1.65 V to 1.95 V VCC × 0.35 V
VCC = 2.3 V to 2.7 V VCC × 0.3
VCC = 3 V to 3.6 V VCC × 0.3
VCC = 4.5 V to 5.5 V VCC × 0.3
VI Control input voltage 0 5.5 V
Δt/Δv Input transition rise or fall time VCC = 1.65 V to 1.95 V 20 ns/V
VCC = 2.3 V to 2.7 V 20
VCC = 3 V to 3.6 V 10
VCC = 4.5 V to 5.5 V 10
TA Operating free-air temperature –40 85 °C
All unused inputs of the device must be held at VCC or GND to ensure proper device operation. Refer to the TI application report, Implications of Slow or Floating CMOS Inputs, SCBA004.