SCES008Q July   1995  – September 2018 SN54LVCH245A , SN74LVCH245A

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      Simplified Schematic
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
    2.     Pin Assignments: ZQN Package
    3.     Pin Assignments: ZXY Package
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions: SN74LVCH245A
    4. 6.4  Recommended Operating Conditions: SN54LVCH245A
    5. 6.5  Thermal Information
    6. 6.6  Electrical Characteristics: SN74LVCH245A
    7. 6.7  Electrical Characteristics: SN54LVCH245A
    8. 6.8  Switching Characteristics: SN74LVCH245A, –40°C TO 85°C
    9. 6.9  Switching Characteristics: SN74LVCH245A, –40°C TO 125°C
    10. 6.10 Switching Characteristics: SN54LVCH245A
    11. 6.11 Operating Characteristics
    12. 6.12 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Balanced High-Drive CMOS Push-Pull Outputs
      2. 8.3.2 Standard CMOS Inputs
      3. 8.3.3 Negative Clamping Diodes
      4. 8.3.4 Bus-Hold Data Inputs
      5. 8.3.5 Partial Power Down (Ioff)
      6. 8.3.6 Over-voltage Tolerant Inputs
      7. 8.3.7 Output Enable
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
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DGV|20
  • DB|20
  • NS|20
  • DW|20
  • PW|20
  • RGY|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Overview

The SN54LVCH245A octal bus transceiver is designed for a 2.7-V to 3.6-V VCC operation, and the SN74LVCH245A octal bus transceiver is designed for a 1.65-V to 3.6-V VCC operation. Inputs can be driven from either the 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V or 5-V system environment.

These devices are designed for asynchronous communication between data buses. These devices transmit data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can be used to disable the device, so the buses are effectively isolated.

These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs which prevents damaging current backflow through the devices when they are powered down. To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver. Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level. The bus-hold circuitry is part of the input circuit and is not disabled by OE or DIR, so use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.