SCES938B October 2021 – May 2022 SN74LXC2T45
PRODUCTION DATA
Both the VCCA and VCCB pins can be supplied at any voltage from 1.1 V to 5.5 V, making the device suitable for translating between any of the voltage nodes (1.2 V, 1.5 V, 1.8 V, 3.3 V, and 5.0 V).