SCES939 April 2022 SN74LXCH1T45
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 1 | 59 | 1 | 23 | 1 | 19 | 1 | 15 | 1 | 13 | 1 | 12 | ns | ||||||
-40°C to 125°C | 1 | 38 | 1 | 23 | 1 | 19 | 1 | 15 | 1 | 14 | 1 | 13 | |||||||||||
B | A | -40°C to 85°C | 1 | 32 | 1 | 20 | 1 | 17 | 1 | 15 | 1 | 14 | 1 | 13 | |||||||||
-40°C to 125°C | 1 | 29 | 1 | 21 | 1 | 18 | 1 | 15 | 1 | 14 | 1 | 14 | |||||||||||
tdis | Disable time | DIR | A | -40°C to 85°C | 1 | 16 | 1 | 23 | 1 | 16 | 1 | 16 | 1 | 20 | 1 | 16 | ns | ||||||
-40°C to 125°C | 2 | 16 | 2 | 16 | 2 | 16 | 2 | 25 | 2 | 16 | 2 | 16 | |||||||||||
DIR | B | -40°C to 85°C | 8 | 63 | 6 | 35 | 5 | 29 | 3 | 23 | 3 | 22 | 2 | 19 | |||||||||
-40°C to 125°C | 13 | 56 | 10 | 37 | 10 | 31 | 8 | 25 | 7 | 23 | 5 | 20 | |||||||||||
ten | Enable time | DIR | A | -40°C to 85°C | 14 | 91 | 11 | 49 | 10 | 41 | 8 | 33 | 7 | 30 | 6 | 27 | ns | ||||||
-40°C to 125°C | 21 | 76 | 18 | 51 | 16 | 44 | 14 | 35 | 13 | 32 | 10 | 29 | |||||||||||
DIR | B | -40°C to 85°C | 8 | 67 | 6 | 33 | 5 | 33 | 4 | 25 | 4 | 24 | 4 | 23 | |||||||||
-40°C to 125°C | 11 | 49 | 9 | 34 | 8 | 30 | 7 | 27 | 7 | 27 | 6 | 24 |