SCES939 April 2022 SN74LXCH1T45
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCCA | Supply voltage A | 1.1 | 5.5 | V | ||
VCCB | Supply voltage B | 1.1 | 5.5 | V | ||
VIH | High-level input voltage | Data Inputs (A,B) (Referenced to VCCI) |
VCCI = 1.1 V - 1.3 V | VCCI x 0.8 | V | |
VCCI = 1.4 V - 1.95 V | VCCI x 0.65 | |||||
VCCI = 2.3 V - 2.7 V | 1.7 | |||||
VCCI = 3.0 V - 3.6 V | 2 | |||||
VCCI = 4.5 V - 5.5 V | VCCI x 0.7 | |||||
VIL | Low-level input voltage | Data Inputs (A,B) (Referenced to VCCI) |
VCCI = 1.1 V - 1.3 V | VCCI x 0.2 | V | |
VCCI = 1.4 V - 1.95 V | VCCI x 0.35 | |||||
VCCI = 2.3 V - 2.7 V | 0.7 | |||||
VCCI = 3.0 V - 3.6 V | 0.8 | |||||
VCCI = 4.5 V - 5.5 V | VCCI x 0.3 | |||||
IOH | High-level output current | VCCO = 1.1 V | –0.1 | mA | ||
VCCO = 1.4 V | –4 | |||||
VCCO = 1.65 V | –8 | |||||
VCCO = 2.3 V | –12 | |||||
VCCO = 3 V | –24 | |||||
VCCO = 4.5 V | –32 | |||||
IOL | Low-level output current | VCCO = 1.1 V | 0.1 | mA | ||
VCCO = 1.4 V | 4 | |||||
VCCO = 1.65 V | 8 | |||||
VCCO = 2.3 V | 12 | |||||
VCCO = 3 V | 24 | |||||
VCCO = 4.5 V | 32 | |||||
VI | Input voltage | 0 | 5.5 | V | ||
VO | Output voltage | Active State | 0 | VCCO | V | |
Tri-State | 0 | 5.5 | ||||
TA | Operating free-air temperature | –40 | 125 | °C |