SLLS132D September 1991 – October 2023 SN75ALS173
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, VCC | 4.75 | 5 | 5.25 | V | |
Common-mode input voltage, VIC | ±12 | V | |||
Differential input voltage, VID | ±12 | V | |||
High-level input voltage, VIH | G, G | 2 | V | ||
Low-level input voltage, VIL | G, G | 0.8 | V | ||
High-level output current, IOH | –400 | µA | |||
Low-level output current, IOL | 8 | mA | |||
Operating free-air temperature, TA | 0 | 70 | °C |