SLLS159G March   1993  – February 2024 SN65C1167 , SN65C1168 , SN75C1167 , SN75C1168

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics, Driver Section
    6. 5.6 Switching Characteristics
    7. 5.7 Electrical Characteristics, Receiver Section
    8. 5.8 Switching Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Device Functional Modes
      1. 7.2.1 Functions Table
  9. Device and Documentation Support
    1. 8.1 Documentation Support
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DB|16
  • PW|16
  • NS|16
  • N|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics, Receiver Section

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETERTEST CONDITIONSMINTYP(1)MAXUNIT
VIT+Positive-going input threshold voltage, differential input0.2V
VIT–Negative-going input threshold voltage, differential input−0.2(2)V
VhysInput hysteresis (VIT+  – VIT–)60mV
VIKInput clamp voltage, RESN75C1167II = −18 mA−1.5V
VOHHigh-level output voltageVID = 200 mV,IOH = −6 mA3.84.2V
VOLLow-level output voltageVID = −200 mV,IOL = 6 mA0.10.3V
IOZHigh-impedance-state output currentSN75C1167VO = VCC or GND±0.5±5µA
IILine input currentOther input at 0 VVI = 10 V1.5mA
VI = −10 V−2.5
IIEnable input current, RESN75C1167VI = VCC or GND±1µA
riInput resistanceVIC = −7 V to 7 V,Other input at 0 V417kΩ
ICCSupply current (total package)No load, EnabledVI = VCC or GND46mA
VIH = 2.4 V or 0.5 V(3)59
All typical values are at VCC = 5V and TA = 25°C.
The algebraic convention, where the less positive (more negative) limit is designated as minimum, is used in this data sheet for common-mode input voltage and threshold voltage levels only.
Refer to TIA/EIA-422-B for exact conditions.