SLLS505P February 2002 – February 2022 SN65HVD10 , SN65HVD11 , SN65HVD12 , SN75HVD10 , SN75HVD11 , SN75HVD12
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH | Propagation delay time, low-to-high-level output | HVD10 | VID = –1.5 V to 1.5 V CL = 15 pF See Figure 8-9 | 12.5 | 20 | 25 | ns |
| tPHL | Propagation delay time, high-to-low-level output | HVD10 | 12.5 | 20 | 25 | ||
| tPLH | Propagation delay time, low-to-high-level output | HVD11 HVD12 | 30 | 55 | 70 | ns | |
| tPHL | Propagation delay time, high-to-low-level output | HVD11 HVD12 | 30 | 55 | 70 | ns | |
| tsk(p) | Pulse skew (|tPHL – tPLH|) | HVD10 | 1.5 | ns | |||
| HVD11 | 4 | ||||||
| HVD12 | 4 | ||||||
| tsk(pp)(2) | Part-to-part skew | HVD10 | 8 | ns | |||
| HVD11 | 15 | ||||||
| HVD12 | 15 | ||||||
| tr | Output signal rise time | CL = 15 pF See Figure 8-9 | 1 | 2 | 5 | ns | |
| tf | Output signal fall time | 1 | 2 | 5 | |||
| tPZH(1) | Output enable time to high level | CL = 15 pF, DE at 3 V See Figure 8-10 | 15 | ns | |||
| tPZL(1) | Output enable time to low level | 15 | |||||
| tPHZ | Output disable time from high level | 20 | |||||
| tPLZ | Output disable time from low level | 15 | |||||
| tPZH(2) | Propagation delay time, standby-to-high-level output | CL = 15 pF, DE at 0 See Figure 8-11 | 6 | μs | |||
| tPZL(2) | Propagation delay time, standby-to-low-level output | 6 | |||||