SLASET8 December 2019 TAS2110
PRODUCTION DATA.
Boost Configure 4
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | BST_SSL[7:0] | RW | 0h | Boost peak current limit
00h = 0.99 A 01h = 1.045 A 02h = 1.1 A ... 0x36h = 3.96 A 0x37h = 4 A 0x38h-0x3Fh = Reserved |