TAS2110

ACTIVE

6.1W mono digital input Class-D speaker amp with integrated 11V Class-H boost

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TAS2120 ACTIVE 8.2 W, mono digital input class-D speaker amp with integrated 15 V class-H boost Higher power, higher efficiency, hardware or I2C option

Product details

Audio input type Digital Input Architecture Class-D Boosted Speaker channels (max) Mono Control interface I2C Output power (W) 6 Power stage supply (max) (V) 16 Power stage supply (min) (V) 2.7 THD + N at 1 kHz (%) 0.004 Load (min) (Ω) 3.2 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Digital Input Architecture Class-D Boosted Speaker channels (max) Mono Control interface I2C Output power (W) 6 Power stage supply (max) (V) 16 Power stage supply (min) (V) 2.7 THD + N at 1 kHz (%) 0.004 Load (min) (Ω) 3.2 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN-HR (RPP) 32 18 mm² (4.5 mm × 4 mm)
  • Key Features
    • 11V multi-level Class-H boost
    • Integrated Look Ahead Algorithm with easy to use GUI
  • Output Power (1% THD+N, VBAT=3.6V)
    • 6.1-W into 4 Ω
    • 5-W into 8 Ω
  • Power Consumption(8Ω, VBAT=4.2V)
    • 83.5% efficiency at 1W
    • <1uA in hardware shutdown mode
  • Power Supplies
    • VBAT: 2.7 V to 5.5 V
    • VDD: 1.65 V to 1.95 V
  • Protections
    • Battery: Advanced Brown Out
    • Clipping: VBAT Tracking Peak Voltage Limiter
    • Device: Thermal and Over Current Protection
  • Interfaces and Control
    • I2S/TDM: 8 Channels of 32 bit each up to 96 KSPS
    • I2C: 4 selectable addresses
    • 7.35 KSPS to 192 KSPS Sample Rates
    • MCLK Free operation
  • Key Features
    • 11V multi-level Class-H boost
    • Integrated Look Ahead Algorithm with easy to use GUI
  • Output Power (1% THD+N, VBAT=3.6V)
    • 6.1-W into 4 Ω
    • 5-W into 8 Ω
  • Power Consumption(8Ω, VBAT=4.2V)
    • 83.5% efficiency at 1W
    • <1uA in hardware shutdown mode
  • Power Supplies
    • VBAT: 2.7 V to 5.5 V
    • VDD: 1.65 V to 1.95 V
  • Protections
    • Battery: Advanced Brown Out
    • Clipping: VBAT Tracking Peak Voltage Limiter
    • Device: Thermal and Over Current Protection
  • Interfaces and Control
    • I2S/TDM: 8 Channels of 32 bit each up to 96 KSPS
    • I2C: 4 selectable addresses
    • 7.35 KSPS to 192 KSPS Sample Rates
    • MCLK Free operation

The TAS2110 is a digital input Class-D audio amplifier with an algorithmically controlled, 11V Class-H boost in a QFN package. The look-ahead algorithms optimize boost voltage levels to match the output of the audio signal. This provides all the power needed for peak output while reducing the average power consumption significantly compared to constant output boosts. The algorithms are configured with PurePath Console GUI.

The Class-D audio amplifier is capable of delivering 6.1 W of peak power into a 4 Ω load at a battery voltage of 3.6 V. TAS2110 is 83.5% efficient at 1 W and consumes less than 1 uA in hardware shutdown mode.

TAS2110 helps protect against system shutdown with configurable brownout protection and VBAT tracking peak voltage limiter, both of which are configurable.

The TAS2110 QFN package is compatible with 2 layer board designs.

The TAS2110 is a digital input Class-D audio amplifier with an algorithmically controlled, 11V Class-H boost in a QFN package. The look-ahead algorithms optimize boost voltage levels to match the output of the audio signal. This provides all the power needed for peak output while reducing the average power consumption significantly compared to constant output boosts. The algorithms are configured with PurePath Console GUI.

The Class-D audio amplifier is capable of delivering 6.1 W of peak power into a 4 Ω load at a battery voltage of 3.6 V. TAS2110 is 83.5% efficient at 1 W and consumes less than 1 uA in hardware shutdown mode.

TAS2110 helps protect against system shutdown with configurable brownout protection and VBAT tracking peak voltage limiter, both of which are configurable.

The TAS2110 QFN package is compatible with 2 layer board designs.

Download View video with transcript Video
Request more Information

To request access to PurePathâ„¢ Console 3 and other design resources: Request TAS2110

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TAS2562 ACTIVE 6.1-W, digital input smart amp with I/V sense for speaker protection & integrated 11-V Class-H boost Similar functionality but different pinout and package

Technical documentation

No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* Data sheet TAS2110 6.1-W Digital Input Audio Class-D Amplifier With Integrated 11-V Class-H Boost datasheet PDF | HTML Mar 19, 2019
Application note How to Use External PVDD Configuration Oct 7, 2020
Application note Requesting Access to Audio Software Jun 18, 2020
Technical article How a look-ahead boost conquers battery-life challenges in speakers PDF | HTML Feb 20, 2020
Application note TAS2562, TAS2563 Thermal Foldback Feature on SmartAmps PDF | HTML Jan 29, 2020
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) Aug 26, 2019
Application note Passive Component Selection Guide for Class-D Audio Amplifier Jun 27, 2019
Application note Battery Voltage Tracking Limiter and Brown-Out Protection PDF | HTML Jun 26, 2019
Application note PCB Layout Guidelines for TAS2xxx Series Class-D Boosted Audio Amplifier Jun 6, 2019
Application note Benefits of Class-G and Class-H Boost in Audio Amplifiers Apr 30, 2019
Application note PLL and Clocking Configuration for Audio Devices Mar 26, 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) May 1, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS2110EVM — TAS2110 6.1-W digital input Class-D audio amplifier evaluation module with 11-V Class-H boost

The TAS2110EVM is designed to demonstration the performance of the TAS2110 digital input class-d audio amplifier in mono configuration. This standalone evaluation module is designed to be the only hardware tool needed to quickly prototype a high performance audio system. No additional learning (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware
Software codec

TAS2XXX-DRIVERS — Linux driver for TI's TAS2XXX families

TAS2xxx Linux driver supports TI's TAS device families. This Linux driver implements a flexible and configurable register setting for one or multiple devices in a bin file, will enable fast development for applications.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPP) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos