SLASE69B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7-D2 | RESERVED | R/W | 0000 00 | Reserved. Write only reset values. |
D1-D0 | BOOST_ILIMIT | R/W | 11 | Boost current limit is
00: 1.5A 01: 2.0A 10: 2.5A 11: 3.0A |