SLOS998A December 2020 – September 2021 TAS2764
PRODUCTION DATA
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | Reserved | RW | 0h | Reserved |
| 3 | LDG_CLK | RW | 1h | Clock source for load diagnostic 0b = External TDM 1b = Internal oscillator |
| 2-1 | LDG_IVSNS_AVG | 0h | Duration on averaging on V/I data 0h = 5 ms 1h = 10 ms 2h = 50 ms 3h =100 ms | |
| 0 | Reserved | RW | 0h | Reserved |