SLASEG6C May 2018 – September 2025 TAS3251
PRODUCTION DATA
The fine volume block after the AGL can be used to provide additional fine volume steps from –192 dB to 6 dB in a 2.30 format. The Fine Coefficients are shown in .