SLASEG6C May 2018 – September 2025 TAS3251
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | DDSP | ||||||
| R/W | R/W | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | Reserved | R/W | Reserved | |
| 6-0 | DDSP | R/W | 0 | DSP Clock Divider – These bits set the source clock divider value for the DSP clock. These bits are ignored in clock auto set mode.
0000000: Divide by 1 |