SLAS965D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
7 | 0x07 | RSV | RSV | RSV | AGBL | RSV | RSV | RSV | AGBR |
Reset Value | 0 | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
AGBL | Analog +10% Gain for Left Channel | ||||||||
This bit enables or disables amplitude boost mode for left channel. | |||||||||
Default value: 0 | |||||||||
0: Normal amplitude | |||||||||
1: +10% (+0.8 dB) boosted amplitude | |||||||||
AGBR | Analog +10% Gain for Right Channel | ||||||||
This bit enables or disables amplitude boost mode for right channel. | |||||||||
Default value: 0 | |||||||||
0: Normal amplitude | |||||||||
1: +10% (+0.8 dB) boosted amplitude |