9.6.1.12 FS_MON Register (Offset = 37h) [reset = 0x00]
FS_MON is shown in Figure 81 and described in Table 18.
Return to Summary Table.
Figure 81. FS_MON Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
BCLK_RATIO_HIGH |
FS |
R/W |
R |
R |
|
Table 18. FS_MON Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-6 |
RESERVED |
R/W |
00 |
This bit is reserved
|
5-4 |
BCLK_RATIO_HIGH |
R |
00 |
2 msbs of detected BCK ratio
|
3-0 |
FS |
R |
0000 |
These bits indicate the currently detected audio sampling rate.
0000: FS Error
0110: 32KHz
1000: Reserved
1001: 48KHz
1011: 96KHz
Others Reserved |