SLASET9A May 2019 – January 2023 TAS5825P
PRODUCTION DATA
The TAS5825P device has 7 bits for the peripheral address. The first five bits (MSBs) of the peripheral address are factory preset to 10011(0x9x). The next two bits of address byte are the device select bits which can be user-defined by ADR pin in Table 9-5.
| ADR PIN Configuration | MSBs | User Define | LSB | |||||
|---|---|---|---|---|---|---|---|---|
| 0 Ω to GND | 1 | 0 | 0 | 1 | 1 | 0 | 0 | R/ W |
| 1 kΩ to GND | 1 | 0 | 0 | 1 | 1 | 0 | 1 | R/ W |
| 4.7 kΩ to GND | 1 | 0 | 0 | 1 | 1 | 1 | 0 | R/ W |
| 15 kΩ to GND | 1 | 0 | 0 | 1 | 1 | 1 | 1 | R/ W |