SLVSKC7 September 2026 TAS5832
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| ADR | 13 | AI | A table of resistor value (Pull down to GND) decides the device I2C address. See Section 6.4.7.3. |
| AGND | 1 | G | Analog ground. |
| AVDD | 2 | P | Internally regulated 5V analog supply voltage. This pin must not be used to drive external devices. |
| BCLK | 8 | DI | Bit clock for the digital signal that is active on the input data line of the serial data port. |
| BST_A- | 24 | P | Connection point for the OUT_A- bootstrap capacitor which is used to create a power supply for the high-side gate drive for OUT_A-. |
| BST_A+ | 20 | P | Connection point for the OUT_A+ bootstrap capacitor which is used to create a power supply for the high-side gate drive for OUT_A+. |
| BST_B- | 25 | P | Connection point for the OUT_B- bootstrap capacitor which is used to create a power supply for the high-side gate drive for OUT_B-. |
| BST_B+ | 29 | P | Connection point for the OUT_B+ bootstrap capacitor which is used to create a power supply for the high-side gate drive for OUT_B+. |
| DGND | 16 | G | Digital ground. |
| DVDD | 15 | P | 3.3V or 1.8V digital power supply. |
| GPIO0 | 12 | DI/O | General-purpose input/output, function of this pin can be programmed by register (Register Address 0x60h and 0x63h). Can be configured to be open drain output or push-pull output. |
| GPIO1 | 11 | DI/O | General-purpose input/output, function of this pin can be programmed by register (Register Address 0x60h and 0x61h). Can be configured to be open drain output or push-pull output. |
| GPIO2 | 10 | DI/O | General-purpose input/output, function of this pin can be programmed by register (Register Address 0x60h and 0x62h). Can be configured to be open drain output or push-pull output. |
| GVDD | 3 | P | Gate drive internal regulator output. This pin must not be used to drive external devices. |
| LRCLK | 9 | DI | Word select clock for the digital signal that is active on the serial port's input data line. In I2S, LJ and RJ, this corresponds to the left channel and right channel boundary. In TDM mode, this corresponds to the frame sync boundary. |
| OUT_A- | 23 | O | Negative pin for differential speaker amplifier output A. |
| OUT_A+ | 19 | O | Positive pin for differential speaker amplifier output A. |
| OUT_B- | 26 | O | Negative pin for differential speaker amplifier output B. |
| OUT_B+ | 30 | O | Positive pin for differential speaker amplifier output B. |
| PDN | 4 | DI | Power down, active-low. PDN place the amplifier in Shutdown, turn off all internal regulators. |
| PGND | 21, 22, 27, 28 | G | Ground reference for power device circuitry. Connect this pin to system ground. |
| PowerPAD™ | P | Ground, connect to grounded heat sink for best system performance. | |
| PVDD | 17, 18, 31, 32 | P | PVDD voltage input. |
| SCL | 5 | DI | I2C serial control clock input. |
| SDA | 6 | DI/O | I2C serial control data interface input/output. |
| SDIN | 7 | DI | Data line to the serial data port. |
| VR_DIG | 14 | P | Internally regulated 1.5V digital supply voltage. This pin must not be used to drive external devices. |
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| AGND | 1 | G | Analog ground. |
| AVDD | 2 | P | Internally regulated 5V analog supply voltage. This pin must not be used to drive external devices. |
| BCLK | 8 | DI | Bit clock for the digital signal that is active on the input data line of the serial data port. |
| BST_A- | 24 | P | Connection point for the OUT_A- bootstrap capacitor which is used to create a power supply for the high-side gate drive for OUT_A-. |
| BST_A+ | 20 | P | Connection point for the OUT_A+ bootstrap capacitor which is used to create a power supply for the high-side gate drive for OUT_A+. |
| BST_B- | 25 | P | Connection point for the OUT_B- bootstrap capacitor which is used to create a power supply for the high-side gate drive for OUT_B-. |
| BST_B+ | 29 | P | Connection point for the OUT_B+ bootstrap capacitor which is used to create a power supply for the high-side gate drive for OUT_B+. |
| DGND | 16 | G | Digital ground. |
| DVDD | 15 | P | 3.3V or 1.8V digital power supply. |
| FAULT | 11 | DO | Fault terminal,which is pulled LOW when an internal fault occurs. |
| GVDD | 3 | P | Gate drive internal regulator output. This pin must not be used to drive external devices. |
| HW_MODE | 13 | AI | Connect to DVDD directly to verify device enters into Hardware Control Mode. |
| HW_SEL0 | 5 | DI | Analog gain and BTL/PBTL mode selection in Hardware Mode . Pull up to DVDD or Pull down to ground with different resistor. See Section 6.4.7.2. |
| HW_SEL1 | 6 | DI | PWM Switching Frequency and Spread Spectrum Enable/Disable selection in Hardware Mode. Pull up to DVDD or Pull down to ground with different resistor. See Section 6.4.7.2. |
| LRCLK | 9 | DI | Word select clock for the digital signal that is active on the serial port's input data line. In I2S, LJ and RJ, this corresponds to the left channel and right channel boundary. In TDM mode, this corresponds to the frame sync boundary. |
| MUTE | 10 | DI | Speaker amplifier Mute. Which must be pulled low (connect to DGND) to MUTE the device and pulled high (connected to DVDD) to exit MUTE state. In Mute state, device output keep in Hi-Z state. |
| OUT_A- | 23 | O | Negative pin for differential speaker amplifier output A. |
| OUT_A+ | 19 | O | Positive pin for differential speaker amplifier output A. |
| OUT_B- | 26 | O | Negative pin for differential speaker amplifier output B. |
| OUT_B+ | 30 | O | Positive pin for differential speaker amplifier output B. |
| PD_DET | 12 | DO | PVDD Drop detection, which is pulled LOW when the PVDD drop below 8V. |
| PDN | 4 | DI | Power down, active-low. PDN place the amplifier in Shutdown, turn off all internal regulators. |
| PGND | 21, 22, 27, 28 | G | Ground reference for power device circuitry. Connect this pin to system ground. |
| PowerPAD™ | P | Ground, connect to grounded heat sink for best system performance. | |
| PVDD | 17, 18, 31, 32 | P | PVDD voltage input. |
| SDIN | 7 | DI | Data line to the serial data port. |
| VR_DIG | 14 | P | Internally regulated 1.5V digital supply voltage. This pin must not be used to drive external devices. |