SLVSKC7 September 2026 TAS5832
PRODUCTION DATA
Spread spectrum modulation is a PWM modulation technique that reduces the peaks seen in EMI measurements by varying the output PWM frequency, resulting in a wider spectrum but lower level. The TAS5832 supports Spread Spectrum both of triangle and random mode.
The user needs to configure register RAMP_SS_CTRL0 Register (Offset = 6Bh) [Reset = 00h] to Enable triangle mode and enable spread spectrum, select spread spectrum frequency and range with RAMP_SS_CTRL1 Register (Offset = 6Ch) [Reset = 00h] . For 768kHz FSW which is configured by DEVICE_CTRL1 Register (Offset = 2h) [Reset = 00h] , the spread spectrum frequency and range are described in Table 6-2.
| SS_TRI_CTRL[3:0] | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
|---|---|---|---|---|---|---|---|---|
| Triangle Freq | 24k | 48k | ||||||
| Spread Spectrum Range | 5% | 10% | 20% | 25% | 5% | 10% | 20% | 25% |
User Application example: Central Switching Frequency is 768kHz, Triangle Frequency is 48kHz.
Register 0x02 = 0x41 // 768kHz Fsw, BTL Mode, 1SPW mode.
Register 0x6b = 0x03 // Enable Spread Spectrum
Register 0x6c = 0x03 // SS_CTRL[3:0]=0011, Triangle Frequency = 48kHz, Spread Spectrum Range must be 10% (729kHz~807kHz)