SLVSKC7 September 2026 TAS5832
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| V(POWER) | Power supply inputs | PVDD | 4.5 | 33 | V | |
| DVDD | 1.62 | 3.63 | V | |||
| RSPK | Minimum Speaker Load | Operating PVDD Range, BTL Mode | 3.2 | Ω | ||
| Operating PVDD Range, PBTL Mode | 1.6 | Ω | ||||
| VIH(DigIn) | Input logic high for DVDD referenced digital inputs | 0.9 × VDVDD | DVDD | V | ||
| VIL(DigIn) | Input logic low for DVDD referenced digital inputs | 0.1 × VDVDD | V | |||
| LOUT | Minimum inductor value in LC filter under short-circuit condition | 1 | µH | |||