SCPS194F May 2009 – January 2023 TCA6416A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCP | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VIK | Input diode clamp voltage | II = –18 mA | 1.65 V to 5.5 V | –1.2 | V | |||
| VPOR | Power-on reset voltage | VI = VCCP or GND, IO = 0 | 1.65 V to 5.5 V | 1 | 1.4 | V | ||
| VOH | P-port high-level output voltage | IOH = –8 mA | 1.65 V | 1.2 | V | |||
| 2.3 V | 1.8 | |||||||
| 3 V | 2.6 | |||||||
| 4.5 V | 4.1 | |||||||
| IOH = –10 mA | 85 °C < TA ≤ 125 °C | 1.65 V | 1.0 | |||||
| -40 °C ≤ TA ≤ 85 °C | 1.1 | |||||||
| -40 °C ≤ TA ≤ 125 °C | 2.3 V | 1.7 | ||||||
| 3 V | 2.5 | |||||||
| -40 °C ≤ TA ≤ 85 °C | 4.5 V | 4.0 | ||||||
| VOL | P-port low-level output voltage | IOL = 8 mA | -40 °C ≤ TA ≤ 125 °C | 1.65 V | 0.45 | V | ||
| 2.3 V | 0.25 | |||||||
| 3 V | 0.25 | |||||||
| -40 °C ≤ TA ≤ 85 °C | 4.5 V | 0.2 | ||||||
| IOL = 10 mA | -40 °C ≤ TA ≤ 125 °C | 1.65 V | 0.6 | |||||
| 2.3 V | 0.3 | |||||||
| 3 V | 0.25 | |||||||
| -40 °C ≤ TA ≤ 85 °C | 4.5 V | 0.2 | ||||||
| IOL | SDA | VOL = 0.4 V | 1.65 V to 5.5 V | 3 | mA | |||
| INT | VOL = 0.4 V | 1.65 V to 5.5 V | 3 | 15 | ||||
| II | SCL, SDA, RESET | VI = VCCI or GND | 1.65 V to 5.5 V | ±0.1 | μA | |||
| ADDR | VI = VCCP or GND | ±0.1 | ||||||
| IIH | P port | VI = VCCP | 1.65 V to 5.5 V | 1 | μA | |||
| IIL | P port | VI = GND | 1 | μA | ||||
| ICC
(ICCI + ICCP) |
Operating mode | VI on SDA and RESET
= VCCI or GND, VI on P port and ADDR = VCCP, IO = 0, I/O = inputs, fSCL = 400 kHz |
-40 °C ≤ TA ≤ 85 °C | 3.6 V to 5.5 V | 10 | 20 | μA | |
| 2.3 V to 3.6 V | 6.5 | 15 | ||||||
| 1.65 V to 2.3 V | 4 | 9 | ||||||
| 85 °C < TA ≤ 125 °C | 2.3 V to 3.6 V | 40 | ||||||
| 1.65 V to 2.3 V | 35 | |||||||
| Standby mode | VI on SCL, SDA and
RESET= VCCI or GND, VI on P port and ADDR = VCCP, IO = 0, I/O = inputs, fSCL = 0 |
-40 °C ≤ TA ≤ 85 °C | 3.6 V to 5.5 V | 1.5 | 7 | |||
| 2.3 V to 3.6 V | 1 | 3.2 | ||||||
| 1.65 V to 2.3 V | 0.5 | 1.7 | ||||||
| 85 °C < TA ≤ 125 °C | 2.3 V to 3.6 V | 10 | ||||||
| 1.65 V to 2.3 V | 7 | |||||||
| ΔICCI | SCL, SDA, ADDR | Input at VCCI – 0.6 V, Other inputs at VCCI or GND |
1.65 V to 5.5 V | 25 | μA | |||
| RESET | RESET at
VCCI – 0.6 V, Other inputs at VCCI or GND |
55 | ||||||
| ΔICCP | P port | One input at VCCP – 0.6 V, Other inputs at VCCP or GND |
80 | |||||
| Ci | SCL | VI = VCCI or GND | 1.65 V to 5.5 V | 6 | 7 | pF | ||
| Cio | SDA | VIO = VCCI or GND | 1.65 V to 5.5 V | 7 | 8 | pF | ||
| P port | VIO = VCCP or GND | 7.5 | 8.5 | |||||