SCPS241 July 2022 TCAL9539
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
RESET | |||||
tw | Reset pulse duration | 80 | ns | ||
tREC | Reset recovery time | 0 | ns | ||
tRESET | Time to reset | 400 | ns | ||
P-Ports | |||||
tPH | Minimum pulse width on P-Port that causes an interrupt | 30 | ns |