Home Interface I2C, I3C & SPI ICs I2C & SPI general-purpose I/Os (GPIOs)

TCAL9539

ACTIVE

16-bit low-voltage I²C-bus and SMBus I/O expander with interrupt, reset and agile I/O configuration

Product details

Number of I/Os 16 Features 1-MHz maximum frequency, Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin Addresses 4 Rating Catalog Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 125
Number of I/Os 16 Features 1-MHz maximum frequency, Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin Addresses 4 Rating Catalog Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 125
WQFN (RTW) 24 16 mm² (4 mm × 4 mm) TSSOP (PW) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • Operating power-supply voltage range of 1.08 V to 3.6 V
  • Low standby current consumption of 1 µA typical at 1.8 mV
  • 1-MHz fast mode plus I2C bus
  • Hardware address pin allows two devices on the same I2C, SMBus bus
  • Active-low reset input (RESET )
  • Open-drain active-low interrupt output (INT )
  • Input or output configuration register
  • Polarity inversion register
  • Configurable I/O drive strength register
  • Pull-up and pull-down resistor configuration register
  • Internal power-on reset
  • Noise filter on SCL or SDA inputs
  • Latched outputs with high-current drive maximum capability for directly driving LEDs
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000-V Human-body model (A114-A)
    • 1000-V Charged-device model (C101)
  • Operating power-supply voltage range of 1.08 V to 3.6 V
  • Low standby current consumption of 1 µA typical at 1.8 mV
  • 1-MHz fast mode plus I2C bus
  • Hardware address pin allows two devices on the same I2C, SMBus bus
  • Active-low reset input (RESET )
  • Open-drain active-low interrupt output (INT )
  • Input or output configuration register
  • Polarity inversion register
  • Configurable I/O drive strength register
  • Pull-up and pull-down resistor configuration register
  • Internal power-on reset
  • Noise filter on SCL or SDA inputs
  • Latched outputs with high-current drive maximum capability for directly driving LEDs
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000-V Human-body model (A114-A)
    • 1000-V Charged-device model (C101)

The TCAL9539 device provides general purpose parallel input/output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol and is designed for 1.08-V to 3.6-V VCC operation.

The device supports 100-kHz (Standard-mode), 400-kHz (Fast-mode), and 1-MHz (fast-mode-plus) I2C clock frequencies. I/O expanders such as the TCAL9539 provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and so on.

The TCAL9539 has Agile I/O ports which include additional features designed to enhance the I/O performance in terms of speed, power consumption and EMI. The additional features are: programmable output drive strength, programmable pull-up and pull-down resistors, latchable inputs, maskable interrupt, interrupt status register, and programmable open-drain or push-pull outputs.

The TCAL9539 device provides general purpose parallel input/output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol and is designed for 1.08-V to 3.6-V VCC operation.

The device supports 100-kHz (Standard-mode), 400-kHz (Fast-mode), and 1-MHz (fast-mode-plus) I2C clock frequencies. I/O expanders such as the TCAL9539 provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and so on.

The TCAL9539 has Agile I/O ports which include additional features designed to enhance the I/O performance in terms of speed, power consumption and EMI. The additional features are: programmable output drive strength, programmable pull-up and pull-down resistors, latchable inputs, maskable interrupt, interrupt status register, and programmable open-drain or push-pull outputs.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TCAL9539 Low-Voltage 16-Bit I2C-Bus, SMBus I/O Expander with Interrupt Output, Reset, and Configuration Registers datasheet PDF | HTML Jul 14, 2022
Application note I2C: What is the Auto Increment Feature? PDF | HTML Jul 5, 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML Jul 3, 2024
Application note Features of TCAL Agile I/O Expanders PDF | HTML Jun 6, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

IO-EXPANDER-EVM — IO-EXPANDER-EVM: I2C and SMBus IO Expander Evaluation Module

The IO expander evaluation module (EVM) lets you evaluate TI's portfolio of SMBus and I2C IO expander line devices. The TCA6424A and TCA9539 come installed on the board. The 24-pin TSSOP footprint also supports TCA6408A, TCA6416A, TCA9534, TCA9534ATCA9535, TCA9538, TCA9554, TCA9554A and TCA9555.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-010962 — Automated test equipment (ATE) 80V discrete floating VI reference design

This reference design presents a four-quadrant discrete floating Voltage and Current (VI) design. Voltage output supports ±40V and 0V to 80V ranges, with three current ranges of 500mA, 10mA, and 10μA. The design operates on force voltage (FV), force current (FI), Buffer, and Gang mode with analog (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos