SLLSFJ3C February 2021 – December 2021 TCAN1044A-Q1 , TCAN1044AV-Q1
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
VESD | System level Electrostatic discharge | CAN bus terminals to GND | Unpowered contact discharge per ISO 10605 (1) | ±8000 | V |
SAE J2962-2 per ISO 10605 Powered Contact Discharge (2) |
±8000 | V | |||
SAE J2962-2 per ISO 10605 Powered Air Discharge (2) | ±15000 | V | |||
VTran | Transient voltage per ISO 7637-2(3) | Pulse 1 | –100 | V | |
Pulse 2a | 75 | V | |||
Pulse 3a | –150 | V | |||
Pulse 3b | 100 | V | |||
Transient voltage per ISO 7637-3(4) | DCC slow transient pulse | ±30 | V |