TCAN1044A-Q1

ACTIVE

Enhanced automotive CAN transceiver with standby

TCAN1044A-Q1

ACTIVE

Product details

Features Standby Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN, CAN FD Signaling rate (max) (Mbps) 8 Number of channels 1 Rating Automotive
Features Standby Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN, CAN FD Signaling rate (max) (Mbps) 8 Number of channels 1 Rating Automotive
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8 VSON (DRB) 8 9 mm² 3 x 3
  • AEC-Q100 (Grade 1) Qualified for automotive applications
  • Meets the requirements of ISO 11898-2:2016 physical layer standard
  • Functional Safety-Capable
  • Support of classical CAN and optimized CAN FD performance at 2, 5, and 8Mbps
    • Short and symmetrical propagation delays for enhanced timing margin
  • TCAN1044AV I/O voltage range supports 1.7V to 5.5V
  • Support for 12V and 24V battery applications
  • Receiver common mode input voltage: ±12V
  • Protection features:
    • Bus fault protection: ±58V
    • Undervoltage protection
    • TXD-dominant time-out (DTO)
      • Data rates down to 9.2kbps
    • Thermal-shutdown protection (TSD)
  • Operating modes:
    • Normal mode
    • Low power standby mode supporting remote wake-up request
  • Optimized behavior when unpowered
    • Bus and logic pins are high impedance (no load to operating bus or application)
    • Hot-plug capable: power up/down glitch-free operation on bus and RXD output
  • 8-Pin SOIC, small footprint SOT-23 and leadless VSON-8 package with improved automated optical inspection (AOI) capability
  • AEC-Q100 (Grade 1) Qualified for automotive applications
  • Meets the requirements of ISO 11898-2:2016 physical layer standard
  • Functional Safety-Capable
  • Support of classical CAN and optimized CAN FD performance at 2, 5, and 8Mbps
    • Short and symmetrical propagation delays for enhanced timing margin
  • TCAN1044AV I/O voltage range supports 1.7V to 5.5V
  • Support for 12V and 24V battery applications
  • Receiver common mode input voltage: ±12V
  • Protection features:
    • Bus fault protection: ±58V
    • Undervoltage protection
    • TXD-dominant time-out (DTO)
      • Data rates down to 9.2kbps
    • Thermal-shutdown protection (TSD)
  • Operating modes:
    • Normal mode
    • Low power standby mode supporting remote wake-up request
  • Optimized behavior when unpowered
    • Bus and logic pins are high impedance (no load to operating bus or application)
    • Hot-plug capable: power up/down glitch-free operation on bus and RXD output
  • 8-Pin SOIC, small footprint SOT-23 and leadless VSON-8 package with improved automated optical inspection (AOI) capability

The TCAN1044A-Q1 is a high speed controller area network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification.

The transceivers have certified electromagnetic compatibility (EMC) operation making it an ideal choice for classical CAN and CAN FD networks up to 5 megabits per second (Mbps). Up to 8Mbps operation in simpler networks is possible with these devices. The TCAN1044AV-Q1 includes internal logic level translation via the VIO pin to allow for interfacing the transceiver I/O’s directly to 1.8V, 2.5V, 3.3V, or 5V logic levels. The transceiver supports a low-power standby mode and wake over CAN which is compliant to the ISO 11898-2:2016 defined wake-up pattern (WUP).

The transceivers also include thermal-shutdown (TSD), TXD-dominant time-out (DTO), supply undervoltage detection, and ±58V bus fault protection. The devices have defined fail-safe behavior in supply undervoltage or floating pin scenarios. These transceivers are not only available in industry-standard SOIC-8 and VSON-8 packages, but also have a space-saving small footprint SOT-23 package option.

The TCAN1044A-Q1 is a high speed controller area network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification.

The transceivers have certified electromagnetic compatibility (EMC) operation making it an ideal choice for classical CAN and CAN FD networks up to 5 megabits per second (Mbps). Up to 8Mbps operation in simpler networks is possible with these devices. The TCAN1044AV-Q1 includes internal logic level translation via the VIO pin to allow for interfacing the transceiver I/O’s directly to 1.8V, 2.5V, 3.3V, or 5V logic levels. The transceiver supports a low-power standby mode and wake over CAN which is compliant to the ISO 11898-2:2016 defined wake-up pattern (WUP).

The transceivers also include thermal-shutdown (TSD), TXD-dominant time-out (DTO), supply undervoltage detection, and ±58V bus fault protection. The devices have defined fail-safe behavior in supply undervoltage or floating pin scenarios. These transceivers are not only available in industry-standard SOIC-8 and VSON-8 packages, but also have a space-saving small footprint SOT-23 package option.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TCAN844-Q1 ACTIVE Automotive cost-optimized CAN FD transceiver Cost-effective alternate
Similar functionality to the compared device
TCAN1057A-Q1 ACTIVE Automotive enhanced CAN transceiver with silent mode Silent mode

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TCAN1044A-Q1 Automotive Fault-Protected CAN FD Transceiver with Standby mode datasheet (Rev. D) PDF | HTML 08 Oct 2024
Application note Comparison of CAN, CAN FD, and CAN XL PDF | HTML 18 Jun 2026
Application brief Reduce Costs by Migrating From TCAN10xx-Q1 to TCAN8xx-Q1 PDF | HTML 20 Oct 2025
Functional safety information TCAN1044Ax-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML 08 Feb 2023
Application note Protecting Automotive CAN Bus Systems From ESD Overvoltage Events PDF | HTML 27 Apr 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN-SOIC8-EVM — Universal evaluation module for CAN transceivers in 8-pin SOIC or SOT package

The TCAN-SOIC8-EVM was developed to provide users the option to evaluate any Texas Instruments 8-pin CAN transciever device. The board provides evaluation flexibility with component footprint and jumper options.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TCAN1042DEVM — TCAN10xx controller area network (CAN) evaluation module

The evaluation module (EVM) comes with the TCAN1042D CAN transceiver factory installed. The CAN EVM can be reconfigured by a user for use with all TI CAN transceiver families: TCAN33x, SN65HVD23x, SN65HVD25x, SN65HVD10x0 and SN65HVDA54x by replacing the transceiver and setting jumpers on the (...)

User guide: PDF
Third-party accessory

VANTRON-3P-AM6411 — Vantron Technology G405 2ETH 2COM Edge Computing Gateway

G405 industrial edge computing gateway is an Arm®-based high-performance solution built for industrial applications. The gateway features dual-SIM 4G connectivity, Wi-Fi, Bluetooth, and five Ethernet jacks, while supporting a virtual private network (VPN) to address diversified networking (...)

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-010939 — Electric vehicle supply equipment front-end controller reference design

This reference design is an Electric Vehicle Supply Equipment (EVSE) front-end controller which acts as the central communication module for the EV charging process. The design supports AC and a wide range of global DC charging standards, including Combined Charging System (CCS), Guobiao/Tuijian (...)
Design guide: PDF
Reference designs

TIDM-02012 — High-voltage HEV/EV HVAC eCompressor motor control reference design with MathWorks®

The TIDM-02012 is a high-voltage, 5-kW reference design built for HEV/EV compressor (eCompressor) applications controlled by a mid-performance C2000™ TMS320F28003x real-time MCU. It is designed to evaluate with both 400-V and 800-V DC-bus, covering the market-trending of higher battery (...)
Design guide: PDF
Reference designs

TIDM-02017 — Two- and three-wheeler traction inverter reference design

TIDM-02017 is a 5kW 48V traction-inverter reference design which aims to provide a foundation for you to develop high-performance high-efficiency traction-inverter systems for 2-wheeler and 3-wheeler applications and help you get to market faster. The design features a F28P65x C2000™ (...)
Design guide: PDF
Reference designs

TIDA-020047 — Two-device mmWave cascade reference design for automotive 4D imaging radar

This automotive radar reference design is a cascaded 76-GHz to 81-GHz radar sensor module. This includesa two-device cascaded array of AWR2243 devices and an AM2732R radar processor. In this cascaded radar configuration, a primary device distributes a 20-GHz local-oscillator (LO) signal to both (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOT-23-THN (DDF) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos