SLLSFT5 December 2022 TCAN3403-Q1 , TCAN3404-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PTCAN3403DDFRQ1 | SOT-23-THN | DDF | 8 | 3000 | 180.0 | 8.4 | 3.2 | 3.2 | 1.4 | 4.0 | 8.0 | Q3 |
PTCAN3403DRBRQ1 | VSON | DRB | 8 | 3000 | 330.0 | 12.4 | 3.3 | 3.3 | 1.1 | 8.0 | 12.0 | Q1 |
PTCAN3403DRBRQ1 | SOIC | D | 8 | 2500 | 330.0 | 12.4 | 6.4 | 5.2 | 2.1 | 8.0 | 12.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PTCAN3403DDFRQ1 | SOT-23-THN | DDF | 8 | 3000 | 210.0 | 185.0 | 35.0 |
PTCAN3403DRBRQ1 | VSON | DRB | 8 | 3000 | 367.0 | 367.0 | 35.0 |
PTCAN3403DRBRQ1 | SOIC | D | 8 | 2500 | 356.0 | 356.0 | 35.0 |