TCAN3403-Q1

ACTIVE

Automotive 3.3V CAN flexible-data-rate (FD) transceiver with flexible I/O and standby mode

Product details

Features Standby Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN, CAN FD I/O supply voltage (V) 1.8, 3.3 Signaling rate (max) (Mbps) 8 Number of channels 1 Rating Automotive
Features Standby Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN, CAN FD I/O supply voltage (V) 1.8, 3.3 Signaling rate (max) (Mbps) 8 Number of channels 1 Rating Automotive
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) VSON (DRB) 8 9 mm² (3 mm × 3 mm) SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm)
  • AEC-Q100 Qualified for automotive applications
  • 3.3V Single supply operation
    • Eliminates the 5V regulator saving BOM cost and reducing PCB space
  • Excellent EMC operation in homogeneous and heterogeneous networks
  • Compatible with the requirements of ISO 11898-2:2016 physical layer standard
  • Functional Safety-Capable
  • Support of classical CAN and optimized CAN FD performance at 2, 5, and 8Mbps
    • Short and symmetrical propagation delays for enhanced timing margin
  • TCANC3403-Q1: I/O voltage range supports: 1.7V to 3.6V
  • Receiver common mode input voltage: ±30V
  • Protection features:
    • Bus fault protection: ±58V
    • ISO 10605 ESD on bus pins: ±8kV
    • Undervoltage protection
    • TXD-dominant time-out (DTO)
    • Thermal-shutdown protection (TSD)
  • Operating modes:
    • Normal mode
    • Low power standby mode supporting remote wake-up request
    • Ultra-low power shutdown mode: TCANC3404-Q1 only
  • Optimized behavior when unpowered
    • Bus and logic pins are high impedance (no load to operating bus or application)
    • Hot-plug capable: power up or down glitch-free operation on bus and RXD output
  • 8-Pin SOIC, small footprint SOT-23 and lead less VSON-8 package with wettable flanks for automated optical inspection (AOI)
  • AEC-Q100 Qualified for automotive applications
  • 3.3V Single supply operation
    • Eliminates the 5V regulator saving BOM cost and reducing PCB space
  • Excellent EMC operation in homogeneous and heterogeneous networks
  • Compatible with the requirements of ISO 11898-2:2016 physical layer standard
  • Functional Safety-Capable
  • Support of classical CAN and optimized CAN FD performance at 2, 5, and 8Mbps
    • Short and symmetrical propagation delays for enhanced timing margin
  • TCANC3403-Q1: I/O voltage range supports: 1.7V to 3.6V
  • Receiver common mode input voltage: ±30V
  • Protection features:
    • Bus fault protection: ±58V
    • ISO 10605 ESD on bus pins: ±8kV
    • Undervoltage protection
    • TXD-dominant time-out (DTO)
    • Thermal-shutdown protection (TSD)
  • Operating modes:
    • Normal mode
    • Low power standby mode supporting remote wake-up request
    • Ultra-low power shutdown mode: TCANC3404-Q1 only
  • Optimized behavior when unpowered
    • Bus and logic pins are high impedance (no load to operating bus or application)
    • Hot-plug capable: power up or down glitch-free operation on bus and RXD output
  • 8-Pin SOIC, small footprint SOT-23 and lead less VSON-8 package with wettable flanks for automated optical inspection (AOI)

The TCANC3403-Q1 and TCANC3404-Q1 are 3.3V controller area network (CAN) FD transceivers that are compatible with the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification.

The transceivers have certified electromagnetic compatibility (EMC) operation for use with classical CAN and CAN FD networks up to 5 megabits per second (Mbps). Up to 8Mbps operation in simpler networks is possible with these devices. The TCANC3403-Q1 includes an internal logic level translation through the VIO pin, allowing the direct interface of the transceiver I/Os to 1.8V, 2.5V, or 3.3V logic levels. The TCANC3404-Q1 has shutdown feature where all blocks are powered off and device enters ultra-low power consumption mode. The transceivers support a low-power standby mode, and a wake over CAN which is compliant to the ISO 11898-2:2016 defined wake-up pattern (WUP).

The transceivers include thermal-shutdown (TSD), TXD-dominant time-out (DTO) and supply undervoltage detection. The devices have defined fail-safe behavior in supply undervoltage or floating pin scenarios. These devices are available in industry-standard SOIC-8, the VSON-8, and a space-saving small footprint SOT-23 packages.

The TCANC3403-Q1 and TCANC3404-Q1 are 3.3V controller area network (CAN) FD transceivers that are compatible with the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification.

The transceivers have certified electromagnetic compatibility (EMC) operation for use with classical CAN and CAN FD networks up to 5 megabits per second (Mbps). Up to 8Mbps operation in simpler networks is possible with these devices. The TCANC3403-Q1 includes an internal logic level translation through the VIO pin, allowing the direct interface of the transceiver I/Os to 1.8V, 2.5V, or 3.3V logic levels. The TCANC3404-Q1 has shutdown feature where all blocks are powered off and device enters ultra-low power consumption mode. The transceivers support a low-power standby mode, and a wake over CAN which is compliant to the ISO 11898-2:2016 defined wake-up pattern (WUP).

The transceivers include thermal-shutdown (TSD), TXD-dominant time-out (DTO) and supply undervoltage detection. The devices have defined fail-safe behavior in supply undervoltage or floating pin scenarios. These devices are available in industry-standard SOIC-8, the VSON-8, and a space-saving small footprint SOT-23 packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TCAN3404-Q1 ACTIVE Automotive 3.3V CAN flexible-data-rate (FD) transceiver with shutdown and standby mode Ultra-low power shutdown mode for battery or low-power applications

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWRL6844EVM — AWRL6844 evaluation module

The xWRL6844EVM from Texas Instruments is an easy-to-use evaluation module for the xWRL6844 mmWave radar sensor. The xWRL6844EVM supports both standalone operation as well as direct connectivity to the DCA1000EVM for raw ADC capture and signal processing development. This EVM contains everything (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TCAN-SOIC8-EVM — Universal evaluation module for CAN transceivers in 8-pin SOIC or SOT package

The TCAN-SOIC8-EVM was developed to provide users the option to evaluate any Texas Instruments 8-pin CAN transciever device. The board provides evaluation flexibility with component footprint and jumper options.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TCAN332EVM — TCAN33x dual-site industrial CAN evaluation module (EVM)

The EVM comes with the TCAN332 CAN transceiver factory installed. The CAN EVM may be reconfigured by a user for use with all TI CAN transceiver families: SN65HVD23x, SN65HVD25x, SN65HVD10x0 and SN65HVDA54x by replacing the transceiver and setting jumpers on the EVM. The EVM has configurations (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TCAN341x and TCAN340x-Q1 IBIS Model

SLLM508.ZIP (19 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos