SPRS964H June 2016 – February 2020 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| PARAMETER(1) | DESCRIPTION | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VSUPPLY (Steady-State) | Supply Voltage Ranges (Steady-State) | Core (vdd, vdd_dspeve) | -0.3 | 1.5 | V |
| Analog (vdda_per, vdda_ddr_dsp, vdda_gmac_core, vdda_osc, vdda_csi, vdda_dac, vdda_adc) | -0.3 | 2.0 | V | ||
| vdds_ddr1, vdds_ddr2, vdds_ddr3 (1.35V mode) | -0.3 | 1.65 | V | ||
| vdds_ddr1, vdds_ddr2, vdds_ddr3 (1.5V mode) | -0.3 | 1.8 | V | ||
| vdds_ddr1, vdds_ddr2, vdds_ddr3 (1.8V mode) | -0.3 | 2.1 | V | ||
| vdds18v, vdds18v_ddr1, vdds18v_ddr2, vdds18v_ddr3 | -0.3 | 2.1 | V | ||
| vddshv1-6 (1.8V mode) | -0.3 | 2.1 | V | ||
| vddshv1-6 (3.3V mode) | -0.3 | 3.8 | V | ||
| VIO (Steady-State) | Input and Output Voltage Ranges (Steady-State) | Core I/Os | -0.3 | 1.5 | V |
| Analog I/Os | -0.3 | 2.0 | V | ||
| I/O 1.35V | -0.3 | 1.65 | V | ||
| I/O 1.5V | -0.3 | 1.8 | V | ||
| 1.8V I/Os | -0.3 | 2.1 | V | ||
| 3.3V I/Os | -0.3 | 3.8 | V | ||
| SR | Maximum slew rate, all supplies | 105 | V/s | ||
| VIO (Transient Overshoot / Undershoot) | Input and Output Voltage Ranges (Transient Overshoot / Undershoot)
Note: valid for up to 20% of the signal period |
0.2×VDD (2) | V | ||
| TJ | Operating junction temperature range | Automotive | -40 | +125 | °C |
| TSTG | Storage temperature range after soldered onto PC Board | -55 | +150 | °C | |
| Latch-up I-Test | I-test(3), All I/Os (if different levels then one line per level) | -100 | 100 | mA | |
| Latch-up OV-Test | Over-voltage Test(4), All supplies (if different levels then one line per level) | N/A | 1.5×Vsupply max | V | |