SLOS423K september 2003 – april 2023 THS3091 , THS3095
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| AC PERFORMANCE | ||||||||
| Small-signal bandwidth, –3 dB | G = 1, RF = 1.78 kΩ, VO = 200 mVPP |
DDA package | 715 | MHz | ||||
| DGN package | 600 | |||||||
| G = 2, RF = 1.21 kΩ, VO = 200 mVPP | 305 | |||||||
| G = 5, RF = 1 kΩ, VO = 200 mVPP | 205 | |||||||
| G = 10, RF = 866 Ω, VO = 200 mVPP | 190 | |||||||
| 0.1-dB bandwidth flatness | VO = 200 mVPP | 95 | MHz | |||||
| Large-signal bandwidth | G = 5, RF = 1 kΩ , VO = 4 VPP | 135 | MHz | |||||
| Slew rate (10% to 90% level) | G = 2, VO = 10-V step, RF = 1.21 kΩ | 3600 | V/μs | |||||
| G = 5, VO = 20-V step, RF = 1 kΩ | 6000 | |||||||
| Rise and fall time | VO = 5 VPP | 2 | ns | |||||
| Settling time | G = –2, VO = 2-VPP step | to 0.1% | 12.5 | ns | ||||
| to 0.01% | 18.5 | |||||||
| HARMONIC DISTORTION | ||||||||
| 2nd harmonic distortion | VO = 2 VPP, f = 10 MHz | RL = 100Ω | 72 | dBc | ||||
| RL = 1 kΩ | 84 | |||||||
| 3rd harmonic distortion | VO = 2 VPP, f = 10 MHz | RL = 100 Ω | 70 | dBc | ||||
| RL = 1 kΩ | 99 | |||||||
| Input voltage noise | f > 10 kHz | 1.1 | nV/√Hz | |||||
| Noninverting input current noise | f > 10 kHz | 15 | pA/√Hz | |||||
| Inverting input current noise | f > 10 kHz | 14 | pA/√Hz | |||||
| DC PERFORMANCE | ||||||||
| Open-loop transimpedance | VO = ±7.5 V, G = 1 | TA = 25°C | 350 | 1800 | kΩ | |||
| TA = –40°C to +85°C | 300 | |||||||
| Input offset voltage | VCM = 0 V | TA = 25°C | 0.9 | 3 | mV | |||
| TA = –40°C to +85°C | 5 | |||||||
| Noninverting input bias current | VCM = 0 V | TA = 25°C | 4 | 15 | μA | |||
| TA = –40°C to +85°C | 20 | |||||||
| Inverting input bias current | VCM = 0 V | TA = 25°C | 3.5 | 15 | μA | |||
| TA = –40°C to +85°C | 25 | |||||||
| Input offset current | VCM = 0 V | TA = 25°C | 1.7 | 20 | μA | |||
| TA = –40°C to +85°C | 30 | |||||||
| Average offset voltage drift | VCM = 0 V, TA = –40°C to +85°C | ±19 | μV/°C | |||||
| Average noninverting bias current drift | VCM = 0 V, TA = –40°C to +85°C | ±20 | nA/°C | |||||
| Average inverting bias current drift | VCM = 0 V, TA = –40°C to +85°C | ±80 | nA/°C | |||||
| Average offset current drift | VCM = 0 V, TA = –40°C to +85°C | ±80 | nA/°C | |||||
| INPUT CHARACTERISTICS | ||||||||
| Common-mode input range | TA = 25°C | ±13.3 | ±13.6 | V | ||||
| TA = –40°C to +85°C | ±13 | |||||||
| Common-mode rejection ratio | VCM = ±10 V | TA = 25°C | 62 | 78 | dB | |||
| TA = –40°C to +85°C | 59 | |||||||
| Noninverting input resistance | 0.7 | MΩ | ||||||
| Noninverting input capacitance | 2.4 | pF | ||||||
| Inverting input resistance | 30 | Ω | ||||||
| Inverting input capacitance | 1.4 | pF | ||||||
| OUTPUT CHARACTERISTICS | ||||||||
| Output voltage swing | RL = 1 kΩ | TA = 25°C | ±12.8 | ±13.2 | V | |||
| TA = –40°C to +85°C | ±12.5 | |||||||
| RL = 100 Ω | TA = 25°C | ±12.1 | ±12.5 | |||||
| TA = –40°C to +85°C | ±11.8 | |||||||
| Output current | Sourcing, RL = 40 Ω | TA= 25°C | 225 | 310 | mA | |||
| TA = –40°C to +85°C | 200 | |||||||
| Sinking, RL = 40 Ω | TA = 25°C | 200 | 310 | |||||
| TA = –40°C to +85°C | 175 | |||||||
| Output impedance | f = 1 MHz, closed loop | 0.06 | Ω | |||||
| POWER SUPPLY | ||||||||
| Quiescent current | TA = 25°C | 8.5 | 9.5 | 10.5 | mA | |||
| TA = –40°C to +85°C | 8 | 11 | ||||||
| Power supply rejection | +PSRR | TA = 25°C | 70 | 85 | dB | |||
| TA = –40°C to +85°C | 65 | |||||||
| –PSRR | TA = 25°C | 68 | 82 | |||||
| TA = –40°C to +85°C | 65 | |||||||
| POWER-DOWN CHARACTERISTICS (THS3095 ONLY) | ||||||||
| REF voltage range(1) | VS– | VS+ – 4 | V | |||||
| Power-down voltage level(1) | Enable | PD ≥ REF +2 | V | |||||
| Disable | PD ≤ REF +0.8 | |||||||
| Power-down quiescent current | PD = 0 V | TA = 25°C | 500 | 700 | μA | |||
| TA = –40°C to +85°C | 800 | |||||||
| PD bias current | PD = 0 V, REF = 0 V, | TA = 25°C | 11 | 15 | μA | |||
| TA = –40°C to +85°C | 20 | |||||||
| PD = 3.3 V, REF = 0 V | TA = 25°C | 11 | 15 | |||||
| TA = –40°C to +85°C | 20 | |||||||
| Turn-on time delay | 90% of final value | 60 | μs | |||||
| Turn-off time delay | 10% of final value | 150 | ||||||