SLVSLX7A April 2026 – September 2026
PRODUCTION DATA
| CONDITION | CURRENT | UNIT | ||||
|---|---|---|---|---|---|---|
| TYP | MAX | |||||
| One channel plus sync, counter length = 18 bits, output interface speed = 75MHz | 420 | mA | ||||
| As above with an additional channel | add 125 | mA | ||||
| Output interface speed | 150MHz | add 10 | mA | |||
| 300MHz | add 25 | |||||
| Counter length | 27 bits | add 60 | mA | |||
| 34 bits | add 105 | |||||
| Four-channel current | 18 bits | 75MHz | 795 | 1075 | mA | |
| 150MHz | 805 | 1090 | ||||
| 300MHz | 820 | 1101 | ||||
| 27 bits | 75MHz | 855 | 1150 | |||
| 150MHz | 865 | 1165 | ||||
| 300MHz | 880 | 1176 | ||||
| 34 bits | 75MHz | 900 | 1210 | |||
| 150MHz | 910 | 1225 | ||||
| 300MHz | 925 | 1236 | ||||