SLVSLX7A April 2026 – September 2026
PRODUCTION DATA
The TMU initiates a read cycle by setting the strobe signal, Rstrobe, to a low state, indicating that the data transfer is about to begin. The serial Rdata sequence starts with a TAG bit, followed by the 40-bit data (R0 to R39). R39 (MSB) is the sign bit. Following the last data bit (R39), the strobe signal ( Rstrobe) goes high for two clock cycles, indicating the end of the transaction.
The data is clocked out of the TMU on the rising edge of RCLK. The receiving device clocks the data in on the rising edge of RCLK. Figure 6-4 and Figure 6-5 show a 40-bit result on the result interface.
Figure 6-4 Result-Interface Operation A
Figure 6-5 Result-Interface Operation BIn Figure 6-4, only RCLK_P is drawn to indicate the correct edge with respect to data.
The SN26788PFD TMU generates a result data ready strobe signal (RSTROBEx). RSTROBEx asserts when data is driven out from the serial shift register in channel x. Where x represents channel A,B,C, or D. The RSTROBEx signals intended to drive active low differential signal indicating start and completion of data on the RDATAx serial output. There are some circumstances that cause the RSTROBEx signal to deassert one RCLK cycle early. This behavior remains consistent for each channel after powerup or a reset.
To workaround this potential issue, it is recommended to use leading edge of RSTROBEx assertion, and capture the correct number of results bits independent of the deassertion of RSTROBEx.