SLLSF20B July 2019 – October 2021 THVD2410 , THVD2450
PRODUCTION DATA
THVD2410 and THVD2450 are fault-protected, half duplex RS-485 transceivers available in two speed grades suitable for data transmission up to 500 kbps and 50 Mbps respectively. The devices have active-high driver enables and active-low receiver enables. A shutdown current of less than 1 µA can be achieved by disabling both driver and receiver.