SLLSG34 March 2025 THVD8000T
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| R | 1 | Digital output | In receiver mode, R pin operates as an output, in transmit mode, it enters a high impedance state. Pull-up resistor is recommended if the MODE pin is toggled. |
| MODE | 2 | Digital input | Transmit and receive mode selection. Low = receive mode; High = transmit mode. 2MΩ pull-down to GND |
| F_SET | 3 | Analog input | Carrier frequency selection. Use a resistor to GND to select a frequency. |
| D | 4 | Digital input | Driver data input, 2MΩ pull-up to VCC |
| GND | 5 | Ground | Device ground |
| A | 6 | Bus input/output | Bus I/O port A (complementary to B) |
| B | 7 | Bus input/output | Bus I/O port B (complementary to A) |
| VCC | 8 | Power | 3.3V to 5V device supply |