THVD8000T

ACTIVE

RS-485 transceiver with OOK modulation and extended temperature range for power line communication

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Signaling rate (max) (Mbps) 0.5 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -18 to 18 Common-mode range (V) -7 to 12 Number of nodes 256 Features Auto polarity, IEC ESD protection, Power line communication Isolated No Supply current (max) (µA) 6000 Rating Catalog Operating temperature range (°C) -55 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Signaling rate (max) (Mbps) 0.5 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -18 to 18 Common-mode range (V) -7 to 12 Number of nodes 256 Features Auto polarity, IEC ESD protection, Power line communication Isolated No Supply current (max) (µA) 6000 Rating Catalog Operating temperature range (°C) -55 to 125
SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm)
  • 3V to 5.5V supply voltage
  • Half-duplex communication
    • Up to 500kbps data rate with f0 / bps = 10
    • Higher data rates are possible with f0 / bps < 10
  • RS-485 electrical signaling with on-off keying (OOK) modulation
  • Pin selectable carrier frequency: 125kHz to 5MHz
  • Spread spectrum clocking for excellent EMI performance
  • Polarity free
  • TX timeout to avoid stuck bus conditions
  • Operational common-mode range: –7V to 12V
  • Bus I/O protection
    • ± 18V DC fault protection
    • ± 16kV HBM ESD
    • ± 8kV IEC 61000-4-2 contact discharge
    • ± 15kV IEC 61000-4-2 air gap discharge
    • ± 4kV IEC 61000-4-4 fast transient burst
  • Extended temperature range: −55°C to 125°C
  • 8-Pin SOT-23 package for space constrained applications
  • 3V to 5.5V supply voltage
  • Half-duplex communication
    • Up to 500kbps data rate with f0 / bps = 10
    • Higher data rates are possible with f0 / bps < 10
  • RS-485 electrical signaling with on-off keying (OOK) modulation
  • Pin selectable carrier frequency: 125kHz to 5MHz
  • Spread spectrum clocking for excellent EMI performance
  • Polarity free
  • TX timeout to avoid stuck bus conditions
  • Operational common-mode range: –7V to 12V
  • Bus I/O protection
    • ± 18V DC fault protection
    • ± 16kV HBM ESD
    • ± 8kV IEC 61000-4-2 contact discharge
    • ± 15kV IEC 61000-4-2 air gap discharge
    • ± 4kV IEC 61000-4-4 fast transient burst
  • Extended temperature range: −55°C to 125°C
  • 8-Pin SOT-23 package for space constrained applications

THVD8000T is an RS-485 transceiver with on-off keying (OOK) modulation and demodulation built in for power line communication. Modulating data onto existing power lines allows power delivery and data communication to share a common pair of wires, resulting in a reduction of the system cost.

A pin programmable interface simplifies the system design. The carrier frequency can be adjusted by changing an external resistor on the F_SET pin. A broad range of carrier frequencies gives the system designer the flexibility to choose the external inductors and capacitors. OOK modulation also operates with immunity to data polarity for ease of system installations.

THVD8000T is an RS-485 transceiver with on-off keying (OOK) modulation and demodulation built in for power line communication. Modulating data onto existing power lines allows power delivery and data communication to share a common pair of wires, resulting in a reduction of the system cost.

A pin programmable interface simplifies the system design. The carrier frequency can be adjusted by changing an external resistor on the F_SET pin. A broad range of carrier frequencies gives the system designer the flexibility to choose the external inductors and capacitors. OOK modulation also operates with immunity to data polarity for ease of system installations.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
THVD8010 ACTIVE RS-485 transceiver with OOK modulation for power line communication Lower operating temperature range and supports 125-Khz to 300-Khz carrier frequency

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet THVD8000T RS-485 Transceiver with OOK Modulation and Extended Temperature Range for Power Line Communication datasheet PDF | HTML Mar 25, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THVD8000EVM — THVD8000 evaluation module with RS-485 over power bus function

This evaluation module EVM is used to evaluate the THVD8000. The RS-485 over power bus functionality can be implemented by connecting Vcc/GND and Vbb/GNB separately. Depending on the applicaiton, different OOK carrier frequency can be selected by switches. All logic signals are available through (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos