SLLSEV6C July 2017 – February 2021 TIOS101 , TIOS1013 , TIOS1015
PRODUCTION DATA
Reverse polarity protection circuitry protects the devices against accidental reverse polarity connections to the VCC, OUT and GND pins. The maximum voltage between any of the pins may not exceed 60 V DC at any time.
Figure 8-4 and Figure 8-5 shows all the possible connection combinations.
Figure 8-4 High-Side Driver Configuration
Figure 8-5 Low-Side Driver Configuration