SLLSEV6C July 2017 – February 2021 TIOS101 , TIOS1013 , TIOS1015
PRODUCTION DATA
Table 9-1 shows recommended components for a typical system design.
| PARAMETERS | VALUE |
|---|---|
| Input voltage range (VCC) | 24 V, 30 V (max) |
| Output current (OUT) | 200 mA |
| Output voltage (VCC_OUT), Pick TIOS1015 | 5 V |
| Maximum LDO output current (IVCC(OUT)) | 5 mA |
| Pull-up resistors for NFAULT | 10 kΩ |
| VCC decoupling capacitor | 0.1 µF / 100 V |
| LDO output capacitor | 1 µF / 10 V |
| ILIM_ADJ resistor (RSET) | 10 kΩ |
| Maximum Ambient Temperature, TA | 105°C |