SLOS180D February 1997 – April 2026 TL031 , TL032 , TL032A , TL034 , TL034A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | TA | TL031C, TL031AC | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| VCC± = ±5V | VCC± =±15V | ||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VIO | Input offset voltage | VO = 0, VIC = 0, RS = 50Ω | TL031C | 25°C | 0.54 | 3.5 | 0.5 | 1.5 | mV | ||
| Full range(1) | 4.5 | 2.5 | |||||||||
| TL031AC | 25°C | 0.41 | 2.8 | 0.34 | 1.5 | ||||||
| Full range(1) | 3.8 | 1.8 | |||||||||
| αVIO | Temperature coefficient of input offset voltage | VO = 0, VIC =0, RS = 50Ω | TL031C | 25°C to 70°C | 7.1 | 5.9 | μV/°C | ||||
| TL031AC | 25°C to 70°C | 7.1 | 5.9 | 25 | |||||||
| Input offset voltage long-term drift(2) | VO = 0, VIC =0, RS = 50Ω | 25°C | 0.04 | 0.04 | μV/mo | ||||||
| IIO | Input offset current | VO = 0, VIC = 0 | 25°C | 5 | 100 | 5 | 100 | pA | |||
| 70°C | 9 | 200 | 12 | 200 | |||||||
| IIB | Input bias current | VO = 0, VIC = 0 | 25°C | 10 | 200 | 10 | 200 | pA | |||
| 70°C | 50 | 400 | 80 | 400 | |||||||
| VICR | Common-mode input voltage range | 25°C | −1.5 to 4 | −3.4 to 5.2 | −11.5 to 14 | −13.4 to 15.2 | V | ||||
| Full range(1) | −1.5 to 4 | −11.5 to 14 | |||||||||
| VOM+ | Maximum positive peak output voltage swing | RL = 10kΩ | 25°C | 3 | 4.995 | 13 | 14.955 | V | |||
| VOM− | Maximum negative peak output voltage swing | RL = 10kΩ | 25°C | −3 | −4.995 | −12.5 | −14.955 | V | |||
| AVD | Large-signal differential voltage amplification(3) | RL = 10kΩ | 25°C | 72 | 130 | 72 | 130 | dB | |||
| 0°C | 125 | 125 | |||||||||
| 70°C | 125 | 125 | |||||||||
| ri | Input resistance | 25°C | 1012 | 1012 | Ω | ||||||
| ci | Input capacitance | 25°C | 4 | 4 | pF | ||||||
| CMRR | Common-mode rejection ratio | (VCC−) + 3.5V < VIC < (VCC+) − 2V, VO = 0, RS = 50Ω | 25°C | 70 | 90 | 75 | 94 | dB | |||
| 0°C | 70 | 90 | 75 | 94 | |||||||
| 70°C | 70 | 90 | 75 | 94 | |||||||
| kSVR | Supply-voltage rejection ratio (ΔVCC±/ΔVIO) | VO = 0, RS = 50Ω | 25°C | 75 | 140 | 75 | 140 | dB | |||
| 0°C | 75 | 140 | 75 | 140 | |||||||
| 70°C | 75 | 140 | 75 | 140 | |||||||
| ICC | Supply current per amplifier | VO = 0, No load | 25°C | 130 | 250 | 130 | 280 | μA | |||