SLOS548A September   2007  – June 2026 TL082-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Electrical Characteristics
    4. 5.4 Operating Characteristics
    5. 5.5 Typical Characteristics
    6. 5.6 Old Versus New Die Comparison
  7. 6 Parameter Measurement Information
  8. 7 Application Information
    1. 7.1 Application Information Disclaimer
    2. 7.2 Application Information
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

Over operating free-air temperature range (unless otherwise noted)(1)
VALUE
VCC+ Supply voltage, positive(2) 18V
VCC– Supply voltage, negative(2) –18V
VID Differential input voltage(3) ±30V
VI Input voltage(2)(4) ±15V
Duration of output short circuit(5) Unlimited
Continuous total power dissipation  (6)
TA Operating free-air temperature range TL082I –40°C to 85°C
TL082Q –40°C to 125°C
θJA Package thermal impedance, junction to free air(7) 97°C/W
TJ Operating virtual junction temperature 150°C
Tstg Storage temperature range –65°C to 150°C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltage values, except differential voltages, are with respect to the midpoint between VCC+ and VCC–.
Differential voltages are at IN+ with respect to IN–.
The magnitude of the input voltage must never exceed the magnitude of the supply voltage or 15V, whichever is less.
The output can short to ground or to either supply. Limit temperature and supply voltages to verify that the dissipation rating is not exceeded.
Maximum power dissipation is a function of TJ(max), θJA, and TA. The maximum allowable power dissipation at any allowable ambient temperature is
Equation 1. P D = [ T J ( m a x ) - T A ] θ J A
Operating at the absolute maximum TJ of 150°C can affect reliability.
The package thermal impedance is calculated in accordance with JESD 51-7.