SLOS548A September   2007  – June 2026 TL082-Q1
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
    3. 5.3 Electrical Characteristics
    4. 5.4 Operating Characteristics
    5. 5.5 Typical Characteristics
    6. 5.6 Old Versus New Die Comparison
  7. 6 Parameter Measurement Information
  8. 7 Application Information
    1. 7.1 Application Information Disclaimer
    2. 7.2 Application Information
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

VCC± = ±15V (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS TA(2) MIN TYP MAX UNIT
VIO Input offset voltage VO = 0, RS = 50Ω 25°C ±0.125 6 mV
Full range 9
αVIO Temperature coefficient of input offset voltage VO = 0, RS = 50Ω Full range ±0.3 μV/°C
IIO Input offset current(3) VO = 0 25°C ±10 100 pA
Full range 20 nA
IIB Input bias current(3) VO = 0 25°C ±10 200 pA
Full range 50 nA
VICR Common-mode input voltage range 25°C ±11 –12 to 15 V
VOM Maximum peak output voltage swing RL = 10kΩ 25°C ±12 ±14.950 V
AVD Large-signal differential voltage amplification VO = ±10V, RL ≥ 2kΩ 25°C 94 130 dB
Full range 83.5
B1 Unity-gain bandwidth 25°C 4.5 MHz
ri Input resistance 25°C 1012 Ω
CMRR Common-mode rejection ratio VIC = VICR(min), VO = 0, RS = 50Ω 25°C 75 100 dB
kSVR Supply-voltage rejection ratio (ΔVCC±/ΔVIO) VCC = ±15V to ± 9V,
VO = 0, RS = 50Ω
25°C 80 130 dB
ICC Supply current (per amplifier) VO = 0, No load 25°C 0.560 2.8 mA
VO1/VO2 Crosstalk attenuation AVD = 100 25°C 120 dB
All characteristics are measured under open-loop conditions with zero common-mode voltage, unless otherwise specified.
Full range for TA is from –40°C to 85°C for I-suffix devices and from –40°C to 125°C for Q-suffix devices.
Input bias currents of an FET-input operational amplifier are normal junction reverse currents, which are temperature sensitive, as shown in Figure 5-20. Use pulse techniques that maintain the junction temperature as close to the ambient temperature as possible.