SLOS081O February 1977 – September 2025 TL081 , TL081A , TL081B , TL081H , TL082 , TL082A , TL082B , TL082H , TL084 , TL084A , TL084B , TL084H
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PART NUMBER | DEFINITION |
|---|---|
| TL08xyzzzzzz | x is the channel count |
| If y = H,
the die is manufactured on the latest flow (CSO: RFB). Section 5.7 and Section 5.10 describe the performance of the new die. |
|
| If y ≠ H
and y ≠ M, the die is manufactured on the legacy flow (CSO:
SFAB) or the latest flow (CSO: RFB). Section 5.8 and Section 5.9 describe the performance of the original die. |
|
| If y = M,
the device is specified for the extended temperature range of –55°C
to +125°C. The die is manufactured on the legacy flow (CSO:SFAB). The letters and numbers represented by z are grade-out and package options described in Section 5.8 and the Package Option Addendum at the end of this data sheet. |