SLOS437R April   2004  – April 2024 TL103W , TL103WA , TL103WB

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics: OP AMP1 (VREF at Noninverting input)
    6. 5.6 Electrical Characteristics: OP AMP2 (Independent Amplifier)
    7. 5.7 Typical Characteristics: TL103WB
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Internal Reference
      2. 6.3.2 Input Common Mode Range
      3. 6.3.3 EMI Rejection
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Isolated Flyback CC/CV Feedback
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1 Constant Current Circuit
          2. 7.2.1.2.2 Constant Voltage Circuit
      2. 7.2.2 Constant Current Sink
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TL103Wx devices combine the building blocks of a dual operational amplifier and a fixed voltage reference – both of which are often used in the control circuitry of switch-mode and linear power supplies. OP AMP1 has the noninverting input internally tied to a fixed 2.5V reference, while OP AMP2 is independent, with both inputs uncommitted.

The upgraded TL103WB features improvements such as a wider supply range (up to 36V), lower supply current (275μA/amp) and tighter voltage regulation. This regulation can be achieved through low offset voltages for both operational amplifiers (0.3mV typical) and tight tolerances for the voltage reference (0.44% at 25°C and 1.04% over operating temperature range).

The TL103WB has a widened temperature range of –40°C to 125°C.

Package Information
PART NUMBER CHANNEL COUNT PACKAGE(1) PACKAGE SIZE(2)
TL103W
TL103WA
Dual + Reference D (SOIC, 8) 4.9mm × 6mm
TL103WB D (SOIC, 8) 4.9mm × 6mm
DDF (SOT-23, 8) 2.9mm × 2.8mm
For more information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
GUID-20230926-SS0I-GXL1-FKQP-BNHZ9KTRRCQR-low.svg Typical Application Circuit