SLVSA79A April   2010  â€“ September 2016 TL1963A-Q1
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Adjustable Operation
      2. 7.3.2 Output Capacitance and Transient Response
      3. 7.3.3 Overload Recovery
      4. 7.3.4 Output Voltage Noise
      5. 7.3.5 Protection Features
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Output Capacitance and Transient Response
    2. 8.2 Typical Application
      1. 8.2.1 Adjustable Output Operation
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Fixed Operation
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Paralleling Regulators for Higher Output Current
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Calculating Junction Temperature
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Input voltage, VIN IN –20 20 V
OUT –20 20
Input-to-output differential(2) –20 20
SENSE –20 20
ADJ –7 7
SHDN –20 20
Output short-circuit duration, tshort Indefinite
Operating junction temperature, TJ –40 125 °C
Storage temperature, Tstg –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Absolute maximum input-to-output differential voltage cannot be achieved with all combinations of rated IN pin and OUT pin voltages. With the IN pin at 20 V, the OUT pin may not be pulled below 0 V. The total measured voltage from IN to OUT cannot exceed ±20 V.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VIN Input voltage VOUT + VDO 20 V
VIH SHDN high-level input voltage 2 20 V
VIL SHDN low-level input voltage 0.25 V
TJ Operating junction temperature –40 125 °C

6.4 Thermal Information

THERMAL METRIC(1) TL1963A-Q1 UNIT
KTT (TO-263)
5 PINS
RθJA Junction-to-ambient thermal resistance 22.8 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 36.5 °C/W
RθJB Junction-to-board thermal resistance 6.8 °C/W
ψJT Junction-to-top characterization parameter 3.2 °C/W
ψJB Junction-to-board characterization parameter 6.8 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 1.1 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

6.5 Electrical Characteristics

Over operating temperature range TJ = –40°C to 125°C (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP(2) MAX UNIT
VIN Minimum input voltage(3)(4) ILOAD = 0.5 A, TJ = 25°C 1.9 V
ILOAD = 1.5 A, TJ = –40°C to 125°C 2.1 2.5
VOUT Regulated output voltage(5) TL1963A-Q1-1.5 VIN = 2.21 V, ILOAD = 1 mA, TJ = 25°C 1.477 1.5 1.523 V
VIN = 2.5 V to 20 V,
ILOAD = 1 mA to 1.5 A,
TJ = –40°C to 125°C
1.447 1.5 1.545
TL1963A-Q1-1.8 VIN = 2.3 V, ILOAD = 1 mA, TJ = 25°C 1.773 1.8 1.827
VIN = 2.8 V to 20 V,
ILOAD = 1 mA to 1.5 A,
TJ = –40°C to 125°C
1.737 1.8 1.854
TL1963A-Q1-2.5 VIN = 3 V, ILOAD = 1 mA, TJ = 25°C 2.462 2.5 2.538
VIN = 3.5 V to 20 V,
ILOAD = 1 mA to 1.5 A,
TJ = –40°C to 125°C
2.412 2.5 2.575
TL1963A-Q1-3.3 VIN = 3.8 V, ILOAD = 1 mA, TJ = 25°C 3.25 3.3 3.35
VIN = 4.3 V to 20 V,
ILOAD = 1 mA to 1.5 A,
TJ = –40°C to 125°C
3.2 3.3 3.4
VADJ ADJ pin voltage(3)(5) TL1963A-Q1 VIN = 2.21 V, ILOAD = 1 mA, TJ = 25°C 1.192 1.21 1.228 V
VIN = 2.5 V to 20 V,
ILOAD = 1 mA to 1.5 A,
TJ = –40°C to 125°C
1.174 1.21 1.246
Line regulation TL1963A-Q1-1.5, ΔVIN = 2.21 V to 20 V,
ILOAD = 1 mA, TJ = –40°C to 125°C
2 6 mV
TL1963A-Q1-1.8, ΔVIN = 2.3 V to 20 V,
ILOAD = 1 mA, TJ = –40°C to 125°C
2.5 7
TL1963A-Q1-2.5, ΔVIN = 3 V to 20 V,
ILOAD = 1 mA, TJ = –40°C to 125°C
3 10
TL1963A-Q1-3.3, ΔVIN = 3.8 V to 20 V,
ILOAD = 1 mA, TJ = –40°C to 125°C
3.5 10
TL1963A-Q1(3), ΔVIN = 2.21 V to 20 V,
ILOAD = 1 mA, TJ = –40°C to 125°C
1.5 5
Load regulation TL1963A-Q1-1.5, VIN = 2.5 V,
ΔILOAD = 1 mA to 1.5 A
TJ = 25°C 2 9 mV
TJ = –40°C to 125°C 18
TL1963A-Q1-1.8, VIN = 2.8 V,
ΔILOAD = 1 mA to 1.5 A
TJ = 25°C 2 10
TJ = –40°C to 125°C 20
TL1963A-Q1-2.5, VIN = 3.5 V,
ΔILOAD = 1 mA to 1.5 A
TJ = 25°C 2.5 15
TJ = –40°C to 125°C 30
TL1963A-Q1-3.3, VIN = 4.3 V,
ΔILOAD = 1 mA to 1.5 A
TJ = 25°C 3 20
TJ = –40°C to 125°C 70
TL1963A-Q1(3), VIN = 2.5 V,
ΔILOAD = 1 mA to 1.5 A
TJ = 25°C 2 8
TJ = –40°C to 125°C 18
VDROPOUT Dropout voltage(4)(6)(7)
VIN = VOUT(NOMINAL)
ILOAD = 1 mA TJ = 25°C 0.02 0.06 V
TJ = –40°C to 125°C 0.1
ILOAD = 100 mA TJ = 25°C 0.1 0.17
TJ = –40°C to 125°C 0.22
ILOAD = 500 mA TJ = 25°C 0.19 0.27
TJ = –40°C to 125°C 0.35
ILOAD = 1.5 A TJ = 25°C 0.34 0.45
TJ = –40°C to 125°C 0.55
IGND GND pin current(7)(8)
VIN = VOUT(NOMINAL) + 1
ILOAD = 0 mA, TJ = –40°C to 125°C 1 1.5 mA
ILOAD = 1 mA, TJ = –40°C to 125°C 1.1 1.6
ILOAD = 100 mA, TJ = –40°C to 125°C 3.8 5.5
ILOAD = 500 mA, TJ = –40°C to 125°C 15 25
ILOAD = 1.5 A, TJ = –40°C to 125°C 80 120
eN Output voltage noise COUT = 10 µF, ILOAD = 1.5 A, BW = 10 Hz to 100 kHz,
TJ = 25°C
40 µVRMS
IADJ ADJ pin bias current(3)(9) TJ = 25°C 3 10 µA
Shutdown threshold VOUT = OFF to ON, TJ = –40°C to 125°C 0.9 2 V
VOUT = ON to OFF, TJ = –40°C to 125°C 0.25 0.75
ISHDN SHDN pin current V SHDN = 0 V, TJ = 25°C 0.01 1 µA
V SHDN = 20 V, TJ = 25°C 3 30
Quiescent current in shutdown VIN = 6 V, V SHDN = 0 V, TJ = 25°C 0.01 1 µA
Ripple rejection VIN – VOUT = 1.5 V (avg), VRIPPLE = 0.5 VP-P,
fRIPPLE = 120 Hz, ILOAD = 0.75 A, TJ = 25°C
55 63 dB
ILIMIT Current limit VIN = 7 V, VOUT = 0 V, TJ = 25°C 2 A
VIN = VOUT(NOMINAL) + 1, TJ = –40°C to 125°C 1.6
IIL Input reverse leakage current VIN = –20 V, VOUT = 0 V, TJ = –40°C to 125°C 1 mA
IRO Reverse output current(10) TL1963A-Q1-1.5, VOUT = 1.5 V, VIN < 1.5 V, TJ = 25°C 600 1200 µA
TL1963A-Q1-1.8, VOUT = 1.8 V, VIN < 1.8 V, TJ = 25°C 600 1200
TL1963A-Q1-2.5, VOUT = 2.5 V, VIN < 2.5 V, TJ = 25°C 600 1200
TL1963A-Q1-3.3, VOUT = 3.3 V, VIN < 3.3 V, TJ = 25°C 600 1200
TL1963A-Q1, VOUT = 1.21 V, VIN < 1.21 V, TJ = 25°C 300 600
(1) The TL1963A-Q1 regulators are tested and specified under pulse load conditions such that TJ ≈ TA. The TL1963A-Q1 is fully tested at TA = 25°C. Performance at –40°C and 125°C is specified by design, characterization, and correlation with statistical process controls.
(2) Typical values represent the likely parametric nominal values determined at the time of characterization. Typical values depend on the application and configuration and may vary over time. Typical values are not ensured on production material.
(3) The TL1963A-Q1 (adjustable version) is tested and specified for these conditions with the ADJ pin connected to the OUT pin.
(4) For the TL1963A-Q1, TL1963A-Q1-1.5 and TL1963A-Q1-1.8, dropout voltages are limited by the minimum input voltage specification under some output voltage and load conditions.
(5) Operating conditions are limited by maximum junction temperature. The regulated output voltage specification does not apply for all possible combinations of input voltage and output current. When operating at maximum input voltage, the output current range must be limited. When operating at maximum output current, the input voltage range must be limited.
(6) Dropout voltage is the minimum input to output voltage differential required to maintain regulation at a specified output current. In dropout, the output voltage is equal to: VIN – VDROPOUT.
(7) To satisfy requirements for minimum input voltage, the TL1963A-Q1 (adjustable version) is tested and specified for these conditions with an external resistor divider (two 4.12-kΩ resistors) for an output voltage of 2.4 V. The external resistor divider adds a 300-mA DC load on the output.
(8) GND pin current is tested with VIN = (VOUT(NOMINAL) + 1 V) and a current source load. The GND pin current decreases at higher input voltages.
(9) ADJ pin bias current flows into the ADJ pin.
(10) Reverse output current is tested with the IN pin grounded and the OUT pin forced to the rated output voltage. This current flows into the OUT pin and out the GND pin.

6.6 Typical Characteristics

TL1963A-Q1 vdo_iout_lvs719.gif Figure 1. Dropout Voltage vs Output Current
TL1963A-Q1 iq_temp_lvs719.gif Figure 3. Quiescent Current vs Temperature
TL1963A-Q1 vout_temp_vo2p5_lvs719.gif Figure 5. Output Voltage vs Temperature
TL1963A-Q1 vout_temp_adj_lvs719.gif Figure 7. Output Voltage vs Temperature
TL1963A-Q1 igdn_vin_il1p5_1_p5_lvs719.gif Figure 9. Ground Current vs Input Voltage
TL1963A-Q1 ignd_vin_vo3p3_il_1_p3_p1_lvs719.gif Figure 11. Ground Current vs Input Voltage
TL1963A-Q1 ignd_iout_lvs719.gif Figure 13. Ground Current vs Output Current
TL1963A-Q1 D012_SLVS719.gif Figure 15. SHDN Input Current
vs SHDN Input Voltage
TL1963A-Q1 D014_SLVS719.gif Figure 17. SHDN Threshold (ON to OFF)
vs Temperature
TL1963A-Q1 D016_SLVS719.gif Figure 19. Current Limit
vs Input/Output Differential Voltage
TL1963A-Q1 irevout_vout_lvs719.gif Figure 21. Reverse Output Current
vs Output Voltage
TL1963A-Q1 D010_SLVS719.gif
Figure 23. Ripple Rejection vs Frequency
TL1963A-Q1 out_noise_volt_freq_lvs719.gif Figure 25. Output Noise Voltage vs Frequency
TL1963A-Q1 load_trans_resp_il1p5_50_lvs719.gif Figure 27. Load Transient Response
TL1963A-Q1 vdo_temp_lvs719.gif Figure 2. Dropout Voltage vs Temperature
TL1963A-Q1 vout_temp_vo1p8_lvs719.gif Figure 4. Output Voltage vs Temperature
TL1963A-Q1 vout_temp_vo3p3_lvs719.gif Figure 6. Output Voltage vs Temperature
TL1963A-Q1 iq_vin_adj_lvs719.gif Figure 8. Quiescent Current vs Input Voltage
TL1963A-Q1 igdn_vin_il300_100_10_lvs719.gif Figure 10. Ground Current vs Input Voltage
TL1963A-Q1 ignd_vin_vo3p3_il_1p5_1_p5_lvs719.gif Figure 12. Ground Current vs Input Voltage
TL1963A-Q1 D011_SLVS719.gif
Figure 14. SHDN Input Current vs Temperature
TL1963A-Q1 D013_SLVS719.gif Figure 16. SHDN Threshold (OFF to ON)
vs Temperature
TL1963A-Q1 D015_SLVS719.gif Figure 18. ADJ Bias Current vs Temperature
TL1963A-Q1 D017_SLVS719.gif Figure 20. Current Limit vs Temperature
TL1963A-Q1 irevout_temp_lvs719.gif Figure 22. Reverse Output Current vs Temperature
TL1963A-Q1 load_regulation_lvs719.gif Figure 24. Load Regulation vs Temperature
TL1963A-Q1 load_trans_resp_il10_500_lvs719.gif
Figure 26. Load Transient Response
TL1963A-Q1 line_trans_resp_lvs719.gif Figure 28. Line Transient Response