SLOS250H June 1999 – September 2026 TL343
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIO | Input offset voltage | VO = 1.5V and 2.5V | 0.3 | 10 | mV | ||
| IIO | Input offset current | VO = 1.5V and 2.5V | 0.005 | 50 | nA | ||
| IIB | Input bias current | VO = 1.5V and 2.5V | −0.01 | −500 | nA | ||
| VOM | Peak output voltage swing | RL = 10kΩ | 3.3 | 4.8 | V | ||
| AVD | Large-signal differential voltage amplification | VO = 1.7V to 3.3V, RL = 2kΩ | 86 | 118 | dB | ||
| kSVR | Supply-voltage sensitivity (ΔVIO/ΔVCC±) | VCC± = ±2.5V to ±15V | 150 | µV/V | |||
| ICC | Supply current | VO = 1.5V and 2.5V, No load | 0.13 | 1.75 | mA | ||