SLOS573A
March 2008 – December 2025
TL3472-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Recommended Operating Conditions
5.3
Electrical Characteristics
5.4
Operating Characteristics
6
Revision History
7
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
D|8
MSOI002K
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slos573a_oa
slos573a_pm
1
Features
Qualified for Automotive Applications
Wide Gain-Bandwidth Product: 4.5MHz
Fast Settling Time: 2μs to 0.1%
Wide-Range Single-Supply Operation: 4V to 36V
Wide Input Common-Mode Range Includes Ground (V
CC–
)
Output Short-Circuit Protection