SLOS486B June   2007  – March 2025

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings #GUID-0C3A28AF-EAFE-4103-875D-294A55A12D2F/SLOS4567624
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  TL4050x25I Electrical Characteristics
    5. 5.5  TL4050x25Q Electrical Characteristics
    6. 5.6  TL4050x41I Electrical Characteristics
    7. 5.7  TL4050x41Q Electrical Characteristics
    8. 5.8  TL4050x50I Electrical Characteristics
    9. 5.9  TL4050x50Q Electrical Characteristics
    10. 5.10 TL4050x10I Electrical Characteristics
    11. 5.11 TL4050x10Q Electrical Characteristics
  7. 6 Typical Characteristics
  8. 7 Detailed Description
  9. 8 Application Information
    1.     21
    2. 8.1 Output Capacitor
    3. 8.2 SOT-23 Pin Connections
    4. 8.3 Use With an ADC or DAC
    5. 8.4 Cathode and Load Currents
  10. 9 Device and Documentation Support
    1. 9.1 Ordering Information
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
Absolute Maximum Ratings(1)

over free-air temperature range (unless otherwise noted)
MINMAXUNIT
IZContinuous cathode current–1020mA
θJAPackage thermal impedance(2)(3)DBV package206°C/W
DCK package252
TJOperating virtual junction temperature150°C
TstgStorage temperature range–65150°C
Stresses beyond those listed under Absolute Maximum Ratings can cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods can affect device reliability.
Maximum power dissipation is a function of TJ(max), θJA, and TA. The maximum allowable power dissipation at any allowable ambient temperature is PD = (TJ(max) – TA)/θJA. Operating at the absolute maximum TJ of 150°C can affect reliability.
The package thermal impedance is calculated in accordance with JESD 51-7.