SLOS486B June 2007 – March 2025
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | TL4050A50I | TL4050B50I | TL4050C50I | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
| VZ | Reverse breakdown voltage | IZ = 100μA | 25°C | 5 | 5 | 5 | V | ||||||
| ΔVZ | Reverse breakdown voltage tolerance | IZ = 100μA | 25°C | –5 | 5 | –10 | 10 | –25 | 25 | mV | |||
| Full range | –22 | 22 | –27 | 27 | –42 | 42 | |||||||
| IZ,min | Minimum cathode current | 25°C | 56 | 74 | 56 | 74 | 56 | 74 | μA | ||||
| Full range | 80 | 80 | 80 | ||||||||||
| αVZ | Average temperature coefficient of reverse breakdown voltage | IZ = 10mA | 25°C | ±30 | ±30 | ±30 | ppm/°C | ||||||
| IZ = 1mA | 25°C | ±20 | ±20 | ±20 | |||||||||
| IZ = 100μA | 25°C | ±20 | ±20 | ±20 | |||||||||
| Full range | ±50 | ±50 | ±50 | ||||||||||
![]() | Reverse breakdown voltage change with cathode current change | IZ,min < IZ < 1mA | 25°C | 0.2 | 1 | 0.2 | 1 | 0.2 | 1 | mV | |||
| Full range | 1.4 | 1.4 | 1.4 | ||||||||||
| 1mA < IZ < 15mA | 25°C | 2 | 8 | 2 | 8 | 2 | 8 | ||||||
| Full range | 12 | 12 | 12 | ||||||||||
| ZZ | Reverse dynamic impedance | IZ = 1mA, f = 120Hz, IAC = 0.1 IZ | 25°C | 0.5 | 0.5 | 0.5 | Ω | ||||||
| eN | Wide band noise | IZ = 100μA, 10Hz ≤ f ≤10 kHz | 25°C | 93 | 93 | 93 | μVRMS | ||||||
| Long-term stability of reverse breakdown voltage | t = 1000 h, TA = 25°C ± 0.1°C, IZ = 100μA | 120 | 120 | 120 | ppm | ||||||||
| VHYST | Thermal hysteresis(1) | ΔTA = –40°C to 125°C | 1.4 | 1.4 | 1.4 | mV | |||||||