SLOS486B June 2007 – March 2025
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | TL4050A10Q | TL4050B10Q | TL4050C10Q | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
| VZ | Reverse breakdown voltage | IZ = 100μA | 25°C | 10 | 10 | 10 | V | ||||||
| ΔVZ | Reverse breakdown voltage tolerance | IZ = 100μA | 25°C | –10 | 10 | –20 | 20 | –50 | 50 | mV | |||
| Full range | –60 | 60 | –70 | 70 | –100 | 100 | |||||||
| IZ,min | Minimum cathode current | 25°C | 80 | 100 | 80 | 100 | 80 | 100 | μA | ||||
| Full range | 110 | 110 | 110 | ||||||||||
| αVZ | Average temperature coefficient of reverse breakdown voltage | IZ = 10mA | 25°C | ±40 | ±40 | ±40 | ppm/°C | ||||||
| IZ = 1mA | 25°C | ±20 | ±20 | ±20 | |||||||||
| IZ = 100μA | 25°C | ±20 | ±20 | ±20 | |||||||||
| Full range | ±50 | ±50 | ±50 | ||||||||||
![]() | Reverse breakdown voltage change with cathode current change | IZ,min < IZ < 1mA | 25°C | 0.8 | 1.5 | 0.8 | 1.5 | 0.8 | 1.5 | mV | |||
| Full range | 3.8 | 3.8 | 3.8 | ||||||||||
| 1mA < IZ < 15mA | 25°C | 8 | 12 | 8 | 12 | 8 | 12 | ||||||
| Full range | 23 | 23 | 23 | ||||||||||
| ZZ | Reverse dynamic impedance | IZ = 1mA, f = 120Hz, IAC = 0.1 IZ | 25°C | 0.7 | 0.7 | 0.7 | Ω | ||||||
| eN | Wide band noise | IZ = 100μA, 10Hz ≤ f ≤10 kHz | 25°C | 150 | 150 | 150 | μVRMS | ||||||
| Long-term stability of reverse breakdown voltage | t = 1000 h, TA = 25°C ± 0.1°C, IZ = 100μA | 120 | 120 | 120 | ppm | ||||||||
| VHYST | Thermal hysteresis(1) | ΔTA = –40°C to 125°C | 2.8 | 2.8 | 2.8 | mV | |||||||